産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
955222447 | Modular Jack, Vertical, Top Entry, Through Hole, 4/4, High Profile, with Ribs, Tray | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.370/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 4/4 | -40° to +85°C | Through Hole | No | N/A | |
955222647 | Modular Jack, Vertical, Top Entry, Through Hole, 6/4, High Profile, with Ribs, Tray | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.700/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/4 | -40° to +85°C | Through Hole | No | N/A | |
955222661 | Modular Jack, Vertical, Top Entry, Through Hole, 6/6, High Profile, no Ribs, Tray | No | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.055/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A |
955222667 | Modular Jack, Vertical, Top Entry, Through Hole, 6/6, High Profile, with Ribs, Tray | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 2.670/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | No | N/A | |
955222881 | Modular Jack, Vertical, Top Entry, Through Hole, 8/8, High Profile, no Ribs, Tray | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 3.055/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A | |
955222887 | Modular Jack, Vertical, Top Entry, Through Hole, 8/8, High Profile, with Ribs, Tray | N/A | Black | 2500 | 94V-0 | No | 16.25mm | None | Copper Alloy | Gold over Palladium Nickel | Tin | High Temperature Thermoplastic | 3.100/g | Vertical (Top Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.051µm, 1.016µm | 1.905µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | No | N/A |