産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
933390058 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 2 Circuits, Position Key D Removed, Polarizing Rib Between Circuits 1 and 2, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.726/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933390059 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 2 Circuits, Position Key C Removed, Polarizing Rib Between Circuits 1 and 2, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.726/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933390080 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 2 Circuits, All Position Keys, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 0.752/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933392001 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 4 Circuits, All Position Keys, Glow-Wire Capable | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.470/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933392025 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 4 Circuits, All Position Keys, Glow-Wire Capable | No | 4 | 4 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | ||
933393001 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, All Position Keys, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.778/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933393010 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 5 Circuits, All Position Keys, Glow-Wire Capable | No | 5 | 5 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | ||
933394001 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 6 Circuits, All Position Keys, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.053/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933394003 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 6 Circuits, Position Keys C, D, E, H, I and J Removed, Glow-Wire Capable | No | 6 | 6 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.053/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933395001 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 7 Circuits, All Position Keys, Glow-Wire Capable | No | 7 | 7 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.213/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |
933395501 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 8 Circuits, All Position Keys, Glow-Wire Capable | No | 8 | 8 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 2.700/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 | |
933396001 | 5.00mm Pitch Appli-Mate RAST 2.5 IDT Connector, Direct/Indirect, Female, Beaded Terminal, 9 Circuits, Position Keys I and J Removed, Polarizing Rib Between Circuits 8 and 9, Glow-Wire Capable | No | 9 | 9 | Natural (White) | 10 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Polyamide | 1.913/g | 1 | Tray | No | 5.00mm | 5.00mm | Yes | No | -20° to +120°C | IDT or Pierce | 22, 24 |