産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
917790001 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, All Position and Code Keys, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790002 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Keys 1b, 2a, Fully Coded, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790003 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Keys 1a, 2b, Code Key d20, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790005 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Keys 1a, 2b, Fully Coded, Latch Between Circuits 1 & 2, Blue Color Stripe | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790007 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Key 2a, Code Key 01c, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790011 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Key 1a, Code Key d20, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790030 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 2 Circuits, Position Keys 1a, 2a, 2b, Code Keys 01c, d20, Latch Between Circuits 1 & 2 | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 3.236/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790101 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 3 Circuits, All Position and Code Keys, Latch Between Circuits 1 & 2 | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 4.044/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790105 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 3 Circuits, Position Key 3b, Code Keys 02c, d30, Latch Between Circuits 2 & 3 | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 4.079/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790111 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 3 Circuits, Position Keys 2b, 3a, Code Keys d10, d30, Latch Between Circuits 2 & 3 | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 4.079/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790119 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 3 Circuits, Position Key 2a, Code Keys 01c, d30, Latch Between Circuits 1 & 2 | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 4.079/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790140 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 3 Circuits, Position Key 2a, 2b, No Code Keys, Latch Between Circuits 2 & 3 | No | 3 | 3 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 4.900/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 | |
917790201 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 4 Circuits, All Position and Code Keys, Latches Between Circuits 1 & 2 and 3 & 4 | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 6.352/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790202 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 4 Circuits, Position Key 1b, Code Keys 03c, d40, Latches Between Circuits 1 & 2 and 3 & 4 | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 6.352/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790203 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 4 Circuits, Position Keys 1a, 3a, 3b, Code Keys 01c, d20, d40, Latches Between Circuits 1 & 2 and 3 & 4 | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 6.352/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790213 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 4 Circuits, Position Keys 2a, 4b, Code Keys 01c, d30, Latch Between Circuits 1 & 2 | No | 4 | 4 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 6.464/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |
917790220 | 5.00mm Pitch Appli-Mate RAST 5 IDT Housing, Indirect, Female, 16 Amp, 4 Circuits, Position Keys 1a, 1b, 2a, 2b, 3a, 4b, Code Keys 01c, d40, Latch Between Circuits 3 & 4 | No | 4 | 4 | Natural (White) | 10 | Female | Yes | Yes | Phosphor Bronze | Silver | Silver | Nylon | 5.960/g | 1 | Tray | No | 5.00mm | 5.00mm | 2.032µm | 0.102µm | Yes | No | -20° to +120°C | IDT or Pierce | 16 |