産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
916270001 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.160/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270002 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Open End Walls, Yellow Color Stripe, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270004 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Open End Walls, Red Color Stripe, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270005 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Key B Removed, Open End Walls, Red Color Stripe, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270006 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Key D Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.160/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270009 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Keys A and B Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.160/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270010 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Keys A and C Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270014 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Keys B, C and D Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270016 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Keys B and C Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270023 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Code Keys C and D Removed, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.160/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270030 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Polarizing Rib Between Circuits 1 and 2, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.160/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270501 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Latch Between Circuits 1 and 2, Open End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916270502 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 2 Circuits, Fully Coded, Latch Between Circuits 1 and 2, Option A End Walls, Glow-Wire Capable | No | 2 | 2 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.378/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271001 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Fully Coded, Open End Walls, Glow-Wire Capable | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | None | Phosphor Bronze | Tin | Tin | Nylon | 1.710/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 | |
916271002 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys A, B and C Removed, Polarizing Rib Between Circuits 1 and 2, Open End Walls, Red Color Stripe, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271004 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Fully Coded, Polarizing Rib Between Circuits 1 and 2, Open End Walls, Red Color Stripe, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271006 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys B, C and E Removed, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271007 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys D, E and F Removed, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271014 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys B, C, D and E Removed, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.710/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271015 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys A, C and E Removed, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | No | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271501 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Fully Coded, Latch Between Circuits 1 and 2, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271502 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Fully Coded, Latches Between Circuits 1 & 2 and 2 & 3, Option A End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271503 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys C and D Removed, Latch Between Circuits 1 and 2, End Wall A Option, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 2.073/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271504 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Code Keys A, B and C Removed, Latch Between Circuits 1 and 2, Polarizing Rib Between Circuits 2 and 3, Open End Walls, Red Color Stripe, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.676/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |
916271508 | 5.00mm Pitch Appli-Mate RAST Power IDT Housing, Direct/Indirect, Female, 3 Circuits, Fully Coded, Latch Between Circuits 2 and 3, Polarizing Rib Between Circuits 1 and 2, Open End Walls, Glow-Wire Capable | No | 3 | 3 | Natural (White) | 10 | 94V-2 | Female | Yes | Yes | Phosphor Bronze | Tin | Tin | Nylon | 1.680/g | 1 | Tray | No | 5.00mm | 5.00mm | 0.813µm | 0.813µm | Yes | No | -40° to +120°C | IDT or Pierce | 18, 20, 22, 24 |