産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
759000161 | MX150 Single Row Header, Right-Angle, 6 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 2.027/g | 1 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759000421 | MX150 Single Row Header, Right-Angle, 2 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 2 | 2 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 0.578/g | 1 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001101 | MX150 Dual Row Header, Right-Angle, 20 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 6.973/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole |
759001131 | MX150 Dual Row Header, Right-Angle, 6 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.993/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001141 | MX150 Dual Row Header, Right-Angle, 8 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 8 | 8 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 2.937/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001161 | MX150 Dual Row Header, Right-Angle, 12 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 3.934/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001181 | MX150 Dual Row Header, Right-Angle, 16 Circuits, 1.25µm Nickel (Ni) Overall, 2.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 16 | 16 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 5.873/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001401 | MX150 Dual Row Header, Right-Angle, 20 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | No | 20 | 20 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 6.973/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole |
759001421 | MX150 Dual Row Header, Right-Angle, 4 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 4 | 4 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 1.395/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001431 | MX150 Dual Row Header, Right-Angle, 6 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 6 | 6 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 2.142/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001461 | MX150 Dual Row Header, Right-Angle, 12 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 12 | 12 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 3.918/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole | |
759001481 | MX150 Dual Row Header, Right-Angle, 16 Circuits, 1.25µm Nickel (Ni) Overall, 1.50µm Minimum Select Matte Tin (Sn) Plating Overall, 3.05mm PC Tail Length, Mating Pin Length 12.15mm | No | 16 | 16 | Black | 25 | No | No | No | None | None | Brass | Tin | Tin | High Temperature Thermoplastic | 5.873/g | 2 | Right Angle | Tube | 3.05mm | No | None | 1.57mm | 3.50mm | 3.50mm | 1.270µm | No | No | No | -40° to +125°C | Through Hole |