産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
731356270 | SMA Straight Jack RP to MCRF Right-Angle Plug on 0.81mm Cable, 200.00mm Length, 50 Ohms | No | 200.00mm | RP Jack/Plug | Brass, Phosphor Bronze | Gold | PTFE, Liquid Crystal Polymer | 10.514/g | Bag | No | 0.81mm Coaxial |
731356770 | FAKRA SMB Straight Plug Keying Code M Pastel Orange to FAKRA SMB Straight Jack Keying Code M Pastel Orange on RG-316 Cable, 635.00mm Length, 50 Ohms | No | 635.00mm | Jack/Plug | Brass | Nickel | PTFE | Bag | No | RG-316 | |
731357240 | Type F Straight Jack to MCX Right-Angle Plug on RG-179 Cable, 127.00mm Length, 75 Ohms | No | 127.00mm | Jack/Plug | Brass | Nickel, Gold | PTFE | Bag | No | RG-179 | |
731357740 | MMCX Right-Angle Plug to FAKRA SMB Jack Code Z Water Blue on RG-174 Cable, 152.40mm Length, 50 Ohms | No | 152.40mm | Plug/Plug | Brass | Nickel, Gold | PTFE | 27.754/g | Bag | No | RG-174 |
731357750 | FAKRA SMB Straight Plug Keying Code Z Water Blue to FAKRA SMB Straight Plug Keying Code Z Water Blue on RG-174 Cable, 914.40mm Length, 50 Ohms | No | 914.40mm | Plug/Plug | Brass | Nickel | PTFE | 18.820/g | Bag | No | RG-174 |
731358340 | SMB Right-Angle Plug to SMB Right-Angle Plug on RG-174 Cable, 1651.00mm Length, 50 Ohms | No | 1651.00mm | Plug/Plug | Brass | Gold | PTFE | 27.180/g | Bag | No | RG-174 |
731358341 | SMB Right-Angle Plug to SMB Right-Angle Plug on RG-174 Cable, 1746.25mm Length, 50 Ohms | No | 1746.25mm | Plug/Plug | Brass | Gold | PTFE | 28.400/g | Bag | No | RG-174 |
731358342 | SMB Right-Angle Plug to SMB Right-Angle Plug on RG-174 Cable, 1854.20mm Length, 50 Ohms | No | 1854.20mm | Plug/Plug | Brass | Gold | PTFE | 29.781/g | Bag | No | RG-174 |
731358343 | SMB Right-Angle Plug to SMB Right-Angle Plug on RG-174 Cable, 1955.82mm Length, 50 Ohms | No | 1955.80mm | Plug/Plug | Brass | Gold | PTFE | 31.082/g | Bag | No | RG-174 |