産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14441202 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 2 Circuits | 2 | 2 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.250/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441203 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 3 Circuits | 3 | 3 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | ||
14441204 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 4 Circuits | 4 | 4 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.498/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441206 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 6 Circuits | 6 | 6 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.746/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441209 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 9 Circuits | 9 | 9 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.742/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441210 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 10 Circuits | 10 | 10 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.242/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441212 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 12 Circuits | 12 | 12 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 2.323/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441213 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 13 Circuits | No | 13 | 13 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 2.890/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14441214 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 14 Circuits | 14 | 14 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 2.710/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441215 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 15 Circuits | No | 15 | 15 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 2.904/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14441218 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 18 Circuits | No | 18 | 18 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 | |
14441224 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.38µm Gold (Au), 24 Circuits | No | 24 | 24 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 4.647/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |
14441608 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 26 AWG, 0.38µm Gold (Au), 8 Circuits | No | 8 | 8 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 | |
14441609 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 26 AWG, 0.38µm Gold (Au), 9 Circuits | No | 9 | 9 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.941/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 26 |
14442104 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 4 Circuits | No | 4 | 4 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.498/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442106 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 6 Circuits | No | 6 | 6 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.746/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442109 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 9 Circuits | No | 9 | 9 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 1.742/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442113 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 13 Circuits | No | 13 | 13 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 2.517/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442116 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 16 Circuits | No | 16 | 16 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 3.098/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442117 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 17 Circuits | No | 17 | 17 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 3.291/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442119 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 19 Circuits | No | 19 | 19 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 3.679/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442122 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 22 Circuits | No | 22 | 22 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 4.259/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442123 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 23 Circuits | No | 23 | 23 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 4.453/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442124 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 28 AWG, 0.38µm Gold (Au), 24 Circuits | No | 24 | 24 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 4.647/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 28 |
14442503 | 2.54mm Pitch SL Insulation Displacement Connector Assembly, Male, Single Row, Version D, Back Ribs, for Wire Size 24 AWG, 0.76µm Gold (Au), 3 Circuits | 3 | 3 | Black | 50 | Vertical | 94V-0 | Male | No | None | Phosphor Bronze | Gold | Tin | Polyester Alloy | 0.377/g | 1 | Tube | None | 2.54mm | No | Yes | -40° to +105°C | IDT or Pierce | Discrete Wire, Ribbon Cable | 1.35mm max. | 24 |