産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
542800609 | 2.00mm Pitch Serial I/O Connector, Receptacle Kit, Wire-to-Wire, Solder Type, 6 Circuits | 6 | 6 | Black, Gray | 1500 | Yes | Phosphor Bronze, Steel | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 10000.080/mg | Vertical | Bag | No | 2.00mm | 0.762µm | 3.048µm | Yes | -40° to +85°C | N/A | 2.10mm max. | 16, 18, 20, 22, 24, 26, 28 | |
542800809 | 2.00mm Pitch Serial I/O Connector, Receptacle Kit, Wire-to-Wire, Solder Type, 8 Circuits | 8 | 8 | Black, Gray | 1500 | Yes | Phosphor Bronze, Steel | Gold | Tin | High Temperature Thermoplastic, Polycarbonate | 10553.263/mg | Vertical | Bag | No | 2.00mm | 0.762µm | 3.048µm | Yes | -40° to +85°C | N/A | 2.10mm max. | 16, 18, 20, 22, 24, 26, 28 |