産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
536270274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 20 Circuits | No | 20 | 20 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 579.461/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270374 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 30 Circuits | No | 30 | 30 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 706.841/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 40 Circuits | No | 40 | 40 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 834.221/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270574 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 50 Circuits | No | No | 50 | 50 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 961.501/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount |
536270674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 60 Circuits | No | 60 | 60 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1088.881/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270774 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 70 Circuits | No | 70 | 70 | Brown | 50 | No | No | No | None | Yes | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1216.261/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270874 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 80 Circuits | No | 80 | 80 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1343.641/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536270974 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 90 Circuits | No | No | 90 | 90 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1471.021/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount |
536271074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 100 Circuits | No | 100 | 100 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1598.301/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536271274 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 120 Circuits | No | 120 | 120 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 1853.061/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536271474 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 140 Circuits | No | 140 | 140 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 2107.821/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536271674 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 160 Circuits | No | 160 | 160 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 2362.481/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount | |
536271874 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 180 Circuits | No | No | 180 | 180 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 2617.191/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount |
536272074 | SlimStack Board-to-Board Connector, 0.635mm Pitch, 0.635 Series, Plug, 10.00 or 16.00mm Mated Height, 6.40mm Mated Width, 200 Circuits | No | 200 | 200 | Brown | 50 | No | No | No | None | None | 10.00mm, 16.00mm | 6.40mm | Copper Alloy | Gold | Tin | 2871.901/mg | 2 | Vertical | Embossed Tape on Reel | Yes | Yes | 1.00mm min | 0.635mm | Yes | Metal Cap | Fully | -55° to +105°C | Surface Mount |