産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
528520470 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 4 Circuits | Non-ZIF | 4 | 4 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 186.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528520570 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 5 Circuits | Non-ZIF | 5 | 5 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 207.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |||
528520670 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 6 Circuits | Non-ZIF | 6 | 6 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 229.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528520770 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 7 Circuits | Non-ZIF | 7 | 7 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 251.300/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528520870 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 8 Circuits | Non-ZIF | 8 | 8 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 273.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528520970 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 9 Circuits | Non-ZIF | 9 | 9 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 294.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |||
528521070 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 10 Circuits | Non-ZIF | 10 | 10 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 316.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528521170 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 11 Circuits | Non-ZIF | 11 | 11 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 338.100/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528521270 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 12 Circuits | Non-ZIF | 12 | 12 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 359.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |||
528521370 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 13 Circuits | No | Non-ZIF | 13 | 13 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 381.500/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | ||
528521470 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 14 Circuits | No | Non-ZIF | 14 | 14 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 403.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
528521570 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 15 Circuits | Non-ZIF | 15 | 15 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 424.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528521670 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 16 Circuits | Non-ZIF | 16 | 16 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 446.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528521770 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 17 Circuits | No | Non-ZIF | 17 | 17 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 468.300/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
528521870 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 18 Circuits | No | Non-ZIF | 18 | 18 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528521970 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 19 Circuits | Non-ZIF | 19 | 19 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 511.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528522070 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 20 Circuits | Non-ZIF | 20 | 20 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 533.400/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | No | No | -20° to +80°C | FFC/FPC | |||
528522270 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 22 Circuits | Non-ZIF | 22 | 22 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 576.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528522370 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 23 Circuits | Non-ZIF | 23 | 23 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 598.500/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528522470 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 24 Circuits | No | Non-ZIF | 24 | 24 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 620.200/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
528522570 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 25 Circuits | Non-ZIF | 25 | 25 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 641.900/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528522670 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 26 Circuits | Non-ZIF | 26 | 26 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 663.600/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC | |
528522770 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 27 Circuits | No | Non-ZIF | 27 | 27 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 685.300/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
528522870 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 28 Circuits | No | Non-ZIF | 28 | 28 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 707.000/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |
528522970 | 1.00mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Bottom Contact Style, 29 Circuits | No | Non-ZIF | 29 | 29 | Bottom | 10 | 94V-0 | 3.10mm | Phosphor Bronze | Tin-Bismuth | Tin-Bismuth | 728.700/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 1.00mm | 1.00mm | 1.016µm | 1.016µm | No | No | -20° to +80°C | FFC/FPC |