産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
512331211 | CRC Shielded Rectangular I/O Receptacle Housing for Male Terminal, Signal, 12 Circuits, Polarization Type Standard | No | 12 | 12 | Black | 100 | 94V-0 | Receptacle | Yes | Yes | Stainless Steel | N/A | Polyester | 2777.000/mg | Vertical | Tray | Front, Rear | No | 3.00mm | 3.00mm | Yes | N/A | -40° to +105°C | N/A | No | |
512332011 | CRC Shielded Rectangular I/O Receptacle Housing for Male Terminal, Signal, 20 Circuits, Polarization Type Standard | No | 20 | 20 | Black | 100 | 94V-0 | Receptacle | Yes | Yes | Stainless Steel | N/A | Polyester | 4774.000/mg | 5 | Vertical | Tray | Front, Rear | No | 3.00mm | 3.00mm | Yes | N/A | -40° to +105°C | N/A | No |
512333011 | CRC Shielded Rectangular I/O Receptacle Housing for Male Terminal, Signal, 30 Circuits, Polarization Type Standard | No | 30 | 30 | Black | 100 | 94V-0 | Receptacle | Yes | Yes | Stainless Steel | N/A | Polyester | 6448.000/mg | 6 | Vertical | Tray | Front, Rear | No | 3.00mm | 3.00mm | Yes | N/A | -40° to +105°C | N/A | No |
512335011 | CRC Shielded Rectangular I/O Receptacle Housing for Male Terminal, Signal, 50 Circuits, Polarization Type Standard | No | 50 | 50 | Gray | 100 | 94V-0 | Receptacle | Yes | Yes | Stainless Steel | N/A | Polyester | 10 | Vertical | Tray | Front, Rear | No | 3.00mm | 3.00mm | Yes | N/A | -40° to +105°C | N/A | No |