産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5052700612 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 6 Circuits, Armor Nail | 6 | 6 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 7.520/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052701012 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 10 Circuits, Armor Nail | 10 | 10 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 8.890/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052701612 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 16 Circuits, Armor Nail | 16 | 16 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 10.930/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052702012 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 20 Circuits, Armor Nail | 20 | 20 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 12.290/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052702412 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 24 Circuits, Armor Nail | 24 | 24 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 13.660/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052703012 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 30 Circuits, Armor Nail | 30 | 30 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 15.700/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052703412 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 34 Circuits, Armor Nail | 34 | 34 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 17.060/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052704012 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 40 Circuits, Armor Nail | 40 | 40 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 19.110/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount | |
5052705412 | SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB RP Series, 0.70 or 0.80mm Mated Height, 2.00mm Mated Width, 54 Circuits, Armor Nail | 54 | 54 | Black | 30 | No | 0.70mm, 0.80mm | 2.00mm | Copper Alloy | Gold | Gold | Liquid Crystal Polymer | 24.620/mg | 2 | Vertical | Embossed Tape on Reel | No | Yes | 0.35mm | 0.35mm | 0.100µm | 0.050µm | No | No | -40° to +85°C | Surface Mount |