産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5047401100 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 11 Circuits | No | Back Flip | 11 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 27.450/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047401900 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 19 Circuits | Back Flip | 19 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 38.800/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5047402300 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 23 Circuits | No | Back Flip | 23 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 45.992/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047402500 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 25 Circuits | No | Back Flip | 25 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 50.507/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047403300 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 33 Circuits | No | Back Flip | 33 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 63.972/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047403700 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 37 Circuits | No | Back Flip | 37 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 71.160/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047403900 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 39 Circuits | Back Flip | 39 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 74.761/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5047404100 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 41 Circuits | Back Flip | 41 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 78.356/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5047404500 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 45 Circuits | No | Back Flip | 45 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 85.549/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |
5047405100 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 51 Circuits | Back Flip | 51 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 96.337/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only | |
5047406100 | 0.30mm Pitch Easy-On Back Flip FPC Connector, Right-Angle, Surface Mount, Dual Contact Style, 0.95mm Height, 61 Circuits | No | Back Flip | 61 | Black | Dual | 10 | 0.95mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 114.317/mg | Right Angle | Embossed Tape on Reel | No | Surface Mount | Yes | 0.30mm | 0.30mm | Yes | No | -40° to +105°C | FPC only |