産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5024940270 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 2 Circuits | 2 | 2 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 523.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
5024940370 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 3 Circuits | 3 | 3 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 587.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | ||
5024940470 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 4 Circuits | 4 | 4 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 652.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024940670 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 6 Circuits | 6 | 6 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 779.601/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024940870 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 8 Circuits | 8 | 8 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 907.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024941070 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 10 Circuits | 10 | 10 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 1059.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024941270 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 12 Circuits | 12 | 12 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 1224.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024941370 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 13 Circuits | No | 13 | 13 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 1296.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount |
5024941470 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 14 Circuits | 14 | 14 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 1365.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount | |
5024941570 | 2.00mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Right-Angle, 15 Circuits | 15 | 15 | 30 | No | Yes | Yes | Yes | 6.90mm | Tin | Tin | 1 | Right Angle | Embossed Tape on Reel | No | Yes | 2.00mm | 2.00mm | 2.032µm | 1.016µm | Yes | Yes | No | -40° to +105°C | Surface Mount |