産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5006550609 | 2.00mm Pitch Serial I/O Connector, Socket Kit, Wire-to-Wire Crimp Type, Without Flange, 6 Circuits | 6 | 6 | Black, Gray | 750 | Yes | Phosphor Bronze, Steel | N/A | Polycarbonate, Polyester | 9653.841/mg | 2 | Vertical | Bag | No | 2.00mm | 2.00mm | Yes | 1 | -40° to +85°C | N/A | No | ||
5006550619 | 2.00mm Pitch Serial I/O Connector, Socket Kit, Wire-to-Wire Crimp Type, With Flange, 6 Circuits | 6 | 6 | Black, Gray | 750 | Yes | Phosphor Bronze, Steel | N/A | Polycarbonate, Polyester | 10364.315/mg | 2 | Vertical | Bag | With Flange | 2.00mm | 2.00mm | Yes | 1 | -40° to +85°C | N/A | No | ||
5006550809 | 2.00mm Pitch Serial I/O Connector, Socket Kit, Wire-to-Wire Crimp Type, Without Flange, 8 Circuits | 8 | 8 | Gray | 750 | Yes | Steel | Gold | Tin | Polycarbonate | 10141.509/mg | 2 | Vertical | Bag | No | 2.00mm | 2.00mm | Yes | 1 | -40° to +85°C | Crimp or Compression | No | |
5006550819 | 2.00mm Pitch Serial I/O Connector, Socket Kit, Wire-to-Wire Crimp Type, With Flange, 8 Circuits | No | 8 | 8 | Gray | 750 | Yes | Steel | Gold | Tin | Polycarbonate | 10858.505/mg | 2 | Vertical | Bag | With Flange | 2.00mm | 2.00mm | Yes | 1 | -40° to +85°C | Crimp or Compression | No |