産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
461120201 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 2 Power Contact, Select Gold (Au) Plating, without BMI Guides | 2 | 2 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.840/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin | |
461120203 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 2 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 2 | 2 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.470/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 2p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120401 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 4 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 4 | 4 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.750/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120403 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 4 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 4 | 4 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.380/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 4p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120601 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 6 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 6 | 6 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.660/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120603 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 6 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 6 | 6 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.290/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 6p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120801 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 8 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 8 | 8 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 7.570/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461120803 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 8 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 8 | 8 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 8.200/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 8p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121001 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 10 | 10 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 9.480/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 10p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121003 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 10 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 10 | 10 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 10.110/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 10p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121201 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 12 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 12 | 12 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.390/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 12p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121203 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 12 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 12 | 12 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 12.020/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 12p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121401 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 14 Power Contact, Select Gold (Au) Plating, without BMI Guides | No | 14 | 14 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.300/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 14p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
461121403 | 12.00mm Pitch, EXTreme LPHPower Receptacle Header, Vertical, 14 Power Contact, Select Gold (Au) Plating, with BMI Guides | No | 14 | 14 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.930/g | 2 | Vertical | Tube | No | None | 12.00mm | 12.00mm | 0.762µm | 1.270µm | Yes | Yes | 14p - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |