産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
459840007 | EXTreme LPHPower Receptacle Header Reverse Orientation, Right-Angle, 10 Power, 16 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 26 | 26 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 13.969/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 12.00mm, 1.27mm | 2.00mm, 2.50mm, 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 10p - 16s | No | -40° to +105°C | Through Hole |
459840008 | EXTreme LPHPower Receptacle Header Reverse Orientation, Right-Angle, 4 Power, 24 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 28 | 28 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 6.960/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 12.00mm, 1.27mm | 2.00mm, 2.50mm, 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 4p - 24s | No | -40° to +105°C | Through Hole |
459840009 | EXTreme LPHPower Receptacle Header Reverse Orientation, Right-Angle, 8 Power, 24 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 32 | 32 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 11.800/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 12.00mm, 1.27mm | 2.00mm, 2.50mm, 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 8p - 24s | No | -40° to +105°C | Through Hole |
459840112 | EXTreme LPHPower Receptacle Header, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 12 | 12 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.162/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | No | -40° to +105°C | Through Hole |
459840113 | EXTreme LPHPower Receptacle Header, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 12 | 12 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.162/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | No | -40° to +105°C | Through Hole |
459840122 | EXTreme LPHPower Receptacle Header, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 16 | 16 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.419/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0s | No | -40° to +105°C | Through Hole |
459840123 | EXTreme LPHPower Receptacle Header, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 16 | 16 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.419/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0s | No | -40° to +105°C | Through Hole |
459840132 | EXTreme LPHPower Receptacle Header, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 20 | 20 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.681/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | No | -40° to +105°C | Through Hole |
459840133 | EXTreme LPHPower Receptacle Header, Right-Angle, 20 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 20 | 20 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.681/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 20s - 0p | No | -40° to +105°C | Through Hole |
459840142 | EXTreme LPHPower Receptacle Header, Right-Angle, 24 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 24 | 24 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.931/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 24s - 0p | No | -40° to +105°C | Through Hole |
459840143 | EXTreme LPHPower Receptacle Header, Right-Angle, 24 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 24 | 24 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.931/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 24s - 0p | No | -40° to +105°C | Through Hole |
459840152 | EXTreme LPHPower Receptacle Header, Right-Angle, 28 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 28 | 28 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.092/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 28s - 0p | No | -40° to +105°C | Through Hole |
459840153 | EXTreme LPHPower Receptacle Header, Right-Angle, 28 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 28 | 28 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.092/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 28s - 0p | No | -40° to +105°C | Through Hole |
459840161 | EXTreme LPHPower Receptacle Header, Right-Angle, 32 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board | No | 32 | 32 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.444/g | 2 | Right Angle | Tray | 4.50mm | No | None | 3.18mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 32s - 0p | No | -40° to +105°C | Through Hole |
459840162 | EXTreme LPHPower Receptacle Header, Right-Angle, 32 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 32 | 32 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.444/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 32s - 0p | No | -40° to +105°C | Through Hole |
459840163 | EXTreme LPHPower Receptacle Header, Right-Angle, 32 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 32 | 32 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.444/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 32s - 0p | No | -40° to +105°C | Through Hole |
459840171 | EXTreme LPHPower Receptacle Header, Right-Angle, 36 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board | No | 36 | 36 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.714/g | 2 | Right Angle | Tray | 4.50mm | No | None | 3.18mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 36s - 0p | No | -40° to +105°C | Through Hole |
459840172 | EXTreme LPHPower Receptacle Header, Right-Angle, 36 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 36 | 36 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.714/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 36s - 0p | No | -40° to +105°C | Through Hole |
459840173 | EXTreme LPHPower Receptacle Header, Right-Angle, 36 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 36 | 36 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.714/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 36s - 0p | No | -40° to +105°C | Through Hole |
459840181 | EXTreme LPHPower Receptacle Header, Right-Angle, 40 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board | No | 40 | 40 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.958/g | 2 | Right Angle | Tray | 4.50mm | No | None | 3.18mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 40s - 0p | No | -40° to +105°C | Through Hole |
459840182 | EXTreme LPHPower Receptacle Header, Right-Angle, 40 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board | No | 40 | 40 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.958/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 40s - 0p | No | -40° to +105°C | Through Hole |
459840183 | EXTreme LPHPower Receptacle Header, Right-Angle, 40 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board | No | 40 | 40 | Black | 250 | 94V-0 | No | No | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.958/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 40s - 0p | No | -40° to +105°C | Through Hole |
459840221 | EXTreme LPHPower Receptacle Header, Right-Angle, 16 Signal Contacts, Select Gold (Au) Plating, for 3.18mm Thick PC Board, with Guide Posts | No | 16 | 16 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 2.094/g | 2 | Right Angle | Tray | 4.50mm | No | None | 3.18mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 16s - 0s | No | -40° to +105°C | Through Hole |
459840412 | EXTreme LPHPower Receptacle Header, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 2.36mm Thick PC Board, with Guide Posts and Press-fit Plastic Pegs | No | 12 | 12 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.876/g | 2 | Right Angle | Tray | 3.60mm | No | None | 2.36mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | No | -40° to +105°C | Through Hole |
459840413 | EXTreme LPHPower Receptacle Header, Right-Angle, 12 Signal Contacts, Select Gold (Au) Plating, for 1.57mm Thick PC Board, with Guide Posts and Press-fit Plastic Pegs | No | 12 | 12 | Black | 250 | 94V-0 | No | Yes | None | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 1.876/g | 2 | Right Angle | Tray | 2.90mm | No | None | 1.57mm | 1.27mm | 1.27mm | 0.762µm | 3.810µm | Yes | Yes | 12s - 0p | No | -40° to +105°C | Through Hole |