産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
432024101 | Modular Jack, Right-Angle, Low Profile, 4/4 | Black | 500 | 94V-0 | No | 11.58mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.100/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 4/4 | -40° to +85°C | Through Hole | N/A | |||
432026101 | Modular Jack, Right-Angle, Low Profile, 6/6 | Black | 500 | 94V-0 | No | 11.58mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.305/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 6/6 | -40° to +85°C | Through Hole | N/A | |||
432026105 | Modular Jack, Right-Angle, Low Profile, 6/4 | Black | 500 | 94V-0 | No | 11.58mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.218/g | Right Angle (Side Entry) | Tray | Yes | Yes | 1.57mm | 1.02mm | 1.27mm | 0.750µm | 2.540µm | 1x1 | 6/4 | -40° to +85°C | Through Hole | N/A | ||
432028101 | Modular Jack, Right-Angle, Low Profile, 8/10 | No | Black | 500 | 94V-0 | No | 11.58mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.749/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/10 | -40° to +85°C | Through Hole | N/A | ||
432028104 | Modular Jack, Right-Angle, Low Profile, 8/8 | Black | 500 | 94V-0 | No | 11.58mm | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.680/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |||
432028113 | Modular Jack, Right-Angle, Low Profile, 8/8, Key | No | Black | 500 | 94V-0 | No | 11.58mm | Yes | None | Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 2.582/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A |
432028811 | Modular Jack, Right-Angle, Low Profile, Shielded, All Panel Grounding Tabs, without Bottom Grounding Tab, Rear Position PCB Ground Tab, 8/10 | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.315/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/10 | -40° to +85°C | Through Hole | N/A | |||
432028816 | Modular Jack, Right-Angle, Low Profile, Shielded, No Panel Grounding Tabs, without Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.100/g | Right Angle (Side Entry) | Tray | With Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | ||
432028817 | Modular Jack, Right-Angle, Low Profile, Shielded, Top Panel Grounding Tabs, without Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | No | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.100/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
432028818 | Modular Jack, Right-Angle, Low Profile, Shielded, Offset Panel Grounding Tabs, without Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | No | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.100/g | Right Angle (Side Entry) | Tray | With Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |
432028819 | Modular Jack, Right-Angle, Low Profile, Shielded, All Panel Grounding Tabs, without Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.000/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | ||
432028824 | Modular Jack, Right-Angle, Low Profile, Shielded, No Panel Grounding Tabs, without Bottom Grounding Tab, Rear Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.100/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |||
432028827 | Modular Jack, Right-Angle, Low Profile, Shielded, All Panel Grounding Tabs, without Bottom Grounding Tab, Rear Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 11.81mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.246/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |||
432028916 | Modular Jack, Right-Angle, Low Profile, Shielded, No Panel Grounding Tabs, with Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 12.09mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.378/g | Right Angle (Side Entry) | Tray | With Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | ||
432028917 | Modular Jack, Right-Angle, Low Profile, Shielded, Top Panel Grounding Tabs, with Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 12.09mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.350/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | ||
432028919 | Modular Jack, Right-Angle, Low Profile, Shielded, All Panel Grounding Tabs, with Bottom Grounding Tab, Front Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 12.09mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.100/g | Right Angle (Side Entry) | Tray | Without Flange | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | ||
432028924 | Modular Jack, Right-Angle, Low Profile, Shielded, No Panel Grounding Tabs, with Bottom Grounding Tab, Rear Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 12.09mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.200/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A | |||
432028927 | Modular Jack, Right-Angle, Low Profile, Shielded, All Panel Grounding Tabs, with Bottom Grounding Tab, Rear Position PCB Ground Tab, 8/8 | Black | 500 | 94V-0 | No | 12.09mm | None | Brass, Phosphor Bronze | Gold | Tin | High Temperature Thermoplastic | 4.297/g | Right Angle (Side Entry) | Tray | Yes | 1.57mm | 1.02mm | 1.27mm | 1.270µm | 2.540µm | 1x1 | 8/8 | -40° to +85°C | Through Hole | N/A |