産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50841010 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon 6/6, 94V-2, 1 Circuit, Natural | No | 1 | 1 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 0.801/g | 1 | Bag | No | N/A | N/A | Yes | No | -55° to +105°C |
50841015 | 2.13mm Diameter MLX Power Crimp Housing Plug, Nylon 6/6, 94V-0, 1 Circuit, Natural | 1 | 1 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 0.807/g | 1 | Bag | No | N/A | N/A | Yes | No | -55° to +105°C | |
50841020 | 2.13mm Diameter MLX Power Crimp Housing Plug, 2 Circuits, Natural | 2 | 2 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 1.960/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841025 | 2.13mm Diameter MLX Power Crimp Housing Plug, 2 Circuits, Natural | 2 | 2 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 2.038/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841030 | 2.13mm Diameter MLX Power Crimp Housing Plug, 3 Circuits, Natural | 3 | 3 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 2.640/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841035 | 2.13mm Diameter MLX Power Crimp Housing Plug, 3 Circuits, Natural | 3 | 3 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 2.660/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841040 | 2.13mm Diameter MLX Power Crimp Housing Plug, 4 Circuits, Natural | 4 | 4 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 3.264/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841045 | 2.13mm Diameter MLX Power Crimp Housing Plug, 4 Circuits, Natural | 4 | 4 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 3.291/g | 1 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841060 | 2.13mm Diameter MLX Power Crimp Housing Plug, 6 Circuits, Natural | 6 | 6 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 3.960/g | 2 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841065 | 2.13mm Diameter MLX Power Crimp Housing Plug, 6 Circuits, Natural | 6 | 6 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 4.000/g | 2 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841090 | 2.13mm Diameter MLX Power Crimp Housing Plug, 9 Circuits, Natural | 9 | 9 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 5.355/g | 3 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841095 | 2.13mm Diameter MLX Power Crimp Housing Plug, 9 Circuits, Natural | 9 | 9 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 5.280/g | 3 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841120 | 2.13mm Diameter MLX Power Crimp Housing Plug, 12 Circuits, Natural | 12 | 12 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 6.680/g | 4 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841125 | 2.13mm Diameter MLX Power Crimp Housing Plug, 12 Circuits, Natural | 12 | 12 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 6.820/g | 4 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | ||
50841150 | 2.13mm Diameter MLX Power Crimp Housing Plug, 15 Circuits, Natural | No | 15 | 15 | Natural | 94V-2 | Plug | No | None | Yes | Nylon | 8.113/g | 5 | Bag | No | 6.35mm | Yes | No | -55° to +105°C | |
50841155 | 2.13mm Diameter MLX Power Crimp Housing Plug, 15 Circuits, Natural | 15 | 15 | Natural | 94V-0 | Plug | No | None | Yes | Nylon | 9.536/g | 5 | Bag | No | 6.35mm | Yes | No | -55° to +105°C |