産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395300002 | 5.08mm Pitch Eurostyle Horizontal Plug, 2 Circuits | 2 | 2 | Black | Vertical | Yes | 3.400/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300003 | 5.08mm Pitch Eurostyle Horizontal Plug, 3 Circuits | 3 | 3 | Black | Vertical | Yes | 5.100/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300004 | 5.08mm Pitch Eurostyle Horizontal Plug, 4 Circuits | No | 4 | 4 | Black | Vertical | Yes | 6.800/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300005 | 5.08mm Pitch Eurostyle Horizontal Plug, 5 Circuits | No | 5 | 5 | Black | Vertical | Yes | 8.500/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300006 | 5.08mm Pitch Eurostyle Horizontal Plug, 6 Circuits | 6 | 6 | Black | Vertical | Yes | 10.200/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300007 | 5.08mm Pitch Eurostyle Horizontal Plug, 7 Circuits | 7 | 7 | Black | Vertical | Yes | 11.900/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300008 | 5.08mm Pitch Eurostyle Horizontal Plug, 8 Circuits | No | 8 | 8 | Black | Vertical | Yes | 13.600/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300009 | 5.08mm Pitch Eurostyle Horizontal Plug, 9 Circuits | No | 9 | 9 | Black | Vertical | Yes | 15.300/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300010 | 5.08mm Pitch Eurostyle Horizontal Plug, 10 Circuits | 10 | 10 | Black | Vertical | Yes | 17.000/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300011 | 5.08mm Pitch Eurostyle Horizontal Plug, 11 Circuits | No | 11 | 11 | Black | Vertical | Yes | 18.700/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300012 | 5.08mm Pitch Eurostyle Horizontal Plug, 12 Circuits | 12 | 12 | Black | Vertical | Yes | 20.400/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300013 | 5.08mm Pitch Eurostyle Horizontal Plug, 13 Circuits | No | 13 | 13 | Black | Vertical | Yes | 0.027/kg | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300014 | 5.08mm Pitch Eurostyle Horizontal Plug, 14 Circuits | No | 14 | 14 | Black | Vertical | Yes | 23.880/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300015 | 5.08mm Pitch Eurostyle Horizontal Plug, 15 Circuits | No | 15 | 15 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300016 | 5.08mm Pitch Eurostyle Horizontal Plug, 16 Circuits | No | 16 | 16 | Black | Vertical | Yes | 33.300/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300017 | 5.08mm Pitch Eurostyle Horizontal Plug, 17 Circuits | No | 17 | 17 | Black | Vertical | Yes | 29.408/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395300018 | 5.08mm Pitch Eurostyle Horizontal Plug, 18 Circuits | No | 18 | 18 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300019 | 5.08mm Pitch Eurostyle Horizontal Plug, 19 Circuits | No | 19 | 19 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395300020 | 5.08mm Pitch Eurostyle Horizontal Plug, 20 Circuits | No | 20 | 20 | Black | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395305002 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 2 Circuits | No | 2 | 2 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395305003 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 3 Circuits | No | 3 | 3 | Green | Vertical | Yes | 0.010/mg | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395305004 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 4 Circuits | No | 4 | 4 | Green | Vertical | Yes | 7.000/g | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |
395305005 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 5 Circuits | No | 5 | 5 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395305006 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 6 Circuits | No | 6 | 6 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 | |
395305007 | 5.08mm Pitch Eurostyle Horizontal Plug, Green Housing, 7 Circuits | No | 7 | 7 | Green | Vertical | Yes | 1 | N/A | No | N/A | 5.08mm | 5.08mm | Yes | No | -40° to +105°C | 12, 14, 16, 18, 20, 22, 24, 26 | 0.13-3.31 |