産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395132002 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 2 Circuits | 2 | 2 | Black | Horizontal | None | 9.000/g | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132003 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 3 Circuits | No | 3 | 3 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132004 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 4 Circuits | 4 | 4 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395132005 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 5 Circuits | 5 | 5 | Black | Horizontal | None | 16.000/g | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132006 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 6 Circuits | 6 | 6 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395132007 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 7 Circuits | No | 7 | 7 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132008 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 8 Circuits | 8 | 8 | Black | Horizontal | None | 12.800/g | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132009 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 9 Circuits | No | 9 | 9 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132010 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 10 Circuits | No | 10 | 10 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132011 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 11 Circuits | No | 11 | 11 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132012 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 12 Circuits | No | 12 | 12 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132013 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 13 Circuits | No | 13 | 13 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132014 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 14 Circuits | No | 14 | 14 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132015 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 15 Circuits | No | 15 | 15 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132016 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 16 Circuits | No | 16 | 16 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132017 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 17 Circuits | No | 17 | 17 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132018 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 18 Circuits | No | 18 | 18 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132019 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 19 Circuits | No | 19 | 19 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395132020 | 3.81mm Pitch Eurostyle Vertical Plug, Rear Wire Entry, 20 Circuits | No | 20 | 20 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395133002 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 2 Circuits | 2 | 2 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395133003 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 3 Circuits | 3 | 3 | Black | Horizontal | None | 2.820/g | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | |
395133004 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 4 Circuits | 4 | 4 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395133005 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 5 Circuits | 5 | 5 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395133006 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 6 Circuits | 6 | 6 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 | ||
395133007 | 3.81mm Pitch Eurostyle Vertical Plug, Front Wire Entry, 7 Circuits | 7 | 7 | Black | Horizontal | None | 1 | N/A | No | N/A | 3.81mm | 3.81mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 26, 28, 30 | 0.05-1.31 |