産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
395000002 | 3.50mm Pitch Eurostyle Horizontal Plug, 2 Circuits | 2 | 2 | Black | Vertical | None | 1.430/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000003 | 3.50mm Pitch Eurostyle Horizontal Plug, 3 Circuits | No | 3 | 3 | Black | Vertical | None | 2.350/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395000004 | 3.50mm Pitch Eurostyle Horizontal Plug, 4 Circuits | 4 | 4 | Black | Vertical | None | 2.600/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000005 | 3.50mm Pitch Eurostyle Horizontal Plug, 5 Circuits | 5 | 5 | Black | Vertical | None | 17.390/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000006 | 3.50mm Pitch Eurostyle Horizontal Plug, 6 Circuits | 6 | 6 | Black | Vertical | None | 4.680/mg | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000007 | 3.50mm Pitch Eurostyle Horizontal Plug, 7 Circuits | 7 | 7 | Black | Vertical | None | 15.210/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000008 | 3.50mm Pitch Eurostyle Horizontal Plug, 8 Circuits | 8 | 8 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | ||
395000009 | 3.50mm Pitch Eurostyle Horizontal Plug, 9 Circuits | No | 9 | 9 | Black | Vertical | None | 7.050/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395000010 | 3.50mm Pitch Eurostyle Horizontal Plug, 10 Circuits | 10 | 10 | Black | Vertical | None | 0.010/mg | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000011 | 3.50mm Pitch Eurostyle Horizontal Plug, 11 Circuits | No | 11 | 11 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000012 | 3.50mm Pitch Eurostyle Horizontal Plug, 12 Circuits | 12 | 12 | Black | Vertical | None | 9.400/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000013 | 3.50mm Pitch Eurostyle Horizontal Plug, 13 Circuits | No | 13 | 13 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000014 | 3.50mm Pitch Eurostyle Horizontal Plug, 14 Circuits | No | 14 | 14 | Black | Vertical | None | 9.369/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395000015 | 3.50mm Pitch Eurostyle Horizontal Plug, 15 Circuits | No | 15 | 15 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000016 | 3.50mm Pitch Eurostyle Horizontal Plug, 16 Circuits | No | 16 | 16 | Black | Vertical | None | 12.530/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395000017 | 3.50mm Pitch Eurostyle Horizontal Plug, 17 Circuits | No | 17 | 17 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000018 | 3.50mm Pitch Eurostyle Horizontal Plug, 18 Circuits | No | 18 | 18 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000019 | 3.50mm Pitch Eurostyle Horizontal Plug, 19 Circuits | No | 19 | 19 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395000020 | 3.50mm Pitch Eurostyle Horizontal Plug, 20 Circuits | No | 20 | 20 | Black | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395005002 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 2 Circuits | No | 2 | 2 | Green | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395005003 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 3 Circuits | No | 3 | 3 | Green | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395005004 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 4 Circuits | No | 4 | 4 | Green | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 | |
395005005 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 5 Circuits | No | 5 | 5 | Green | Vertical | None | 24.000/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395005006 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 6 Circuits | No | 6 | 6 | Green | Vertical | None | 4.690/g | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |
395005007 | 3.50mm Pitch Eurostyle Horizontal Plug, Green Housing, 7 Circuits | No | 7 | 7 | Green | Vertical | None | 1 | N/A | No | N/A | 3.50mm | 3.50mm | Yes | No | -40° to +105°C | 16, 18, 20, 22, 24, 30 | 0.05-1.50 |