産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
349670002 | Mini50 Sealed Cavity Plug, 13.85mm Length, Light Gray | No | Gray (Light) | Plug | Nylon | 0.036/g | Bag | ||||||||||||
349671001 | Mini50 Sealed Receptacle, Single Row, with CPA, 10 Circuits, Polarization Option A, Black | No | 10 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 5.136/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349671002 | Mini50 Sealed Receptacle, Single Row, with CPA, 10 Circuits, Polarization Option B, Light Gray | No | 10 | Black, Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 5.024/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349671003 | Mini50 Sealed Receptacle, Single Row, with CPA, 10 Circuits, Polarization Option C, Dark Gray | No | 10 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 5.136/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349671004 | Mini50 Sealed Receptacle, Single Row, with CPA, 10 Circuits, Polarization Option D, Stone Gray | No | 10 | Black, Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 5.401/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |
349671005 | Mini50 Sealed Receptacle, Single Row, without CPA, 10 Circuits, Polarization Option A, Black | No | 10 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 4.990/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349671006 | Mini50 Sealed Receptacle, Single Row, without CPA, 10 Circuits, Polarization Option B, Light Gray | No | 10 | Black, Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 5.173/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349671007 | Mini50 Sealed Receptacle, Single Row, without CPA, 10 Circuits, Polarization Option C, Dark Gray | No | 10 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 5.173/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349671008 | Mini50 Sealed Receptacle, Single Row, without CPA, 10 Circuits, Polarization Option D, Stone Gray | No | 10 | Black, Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 5.136/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |
349672001 | Mini50 Sealed Receptacle, Single Row, with CPA, 2 Circuits, Polarization Option A, Black | No | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 3.190/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349672002 | Mini50 Sealed Receptacle, Single Row, with CPA, 2 Circuits, Polarization Option B, Light Gray | No | 2 | Black, Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 3.200/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349672003 | Mini50 Sealed Receptacle, Single Row, with CPA, 2 Circuits, Polarization Option C, Dark Gray | No | 2 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 3.200/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349672004 | Mini50 Sealed Receptacle, Single Row, with CPA, 2 Circuits, Polarization Option D, Stone Gray | No | 2 | Black, Stone Gray | Receptacle | No | Yes | Yes | Nylon | 3.190/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |
349672005 | Mini50 Sealed Receptacle, Single Row, without CPA, 2 Circuits, Polarization Option A, Black | No | 2 | Black | Receptacle | No | Yes | Yes | Nylon | 3.157/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349672006 | Mini50 Sealed Receptacle, Single Row, without CPA, 2 Circuits, Polarization Option B, Light Gray | No | 2 | Black, Gray (Light) | Receptacle | No | Yes | Yes | Nylon | 2.800/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349672007 | Mini50 Sealed Receptacle, Single Row, without CPA, 2 Circuits, Polarization Option C, Dark Gray | No | 2 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | Nylon | 2.800/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349672008 | Mini50 Sealed Receptacle, Single Row, without CPA, 2 Circuits, Polarization Option D, Stone Gray | No | 2 | Black, Stone Gray | Receptacle | No | Yes | Yes | Nylon | 3.157/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |
349674001 | Mini50 Sealed Receptacle, Single Row, with CPA, 4 Circuits, Polarization Option A, Black | No | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.300/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349674002 | Mini50 Sealed Receptacle, Single Row, with CPA, 4 Circuits, Polarization Option B, Light Gray | No | 4 | Black, Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 3.300/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349674003 | Mini50 Sealed Receptacle, Single Row, with CPA, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 3.300/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349674004 | Mini50 Sealed Receptacle, Single Row, with CPA, 4 Circuits, Polarization Option D, Stone Gray | No | 4 | Black, Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 3.300/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |
349674005 | Mini50 Sealed Receptacle, Single Row, without CPA, 4 Circuits, Polarization Option A, Black | No | 4 | Black | Receptacle | No | Yes | Yes | SPS/Nylon | 3.080/g | 1 | Bag | No | 1.80mm | 1.80mm | A | Yes | No | -40° to +105°C, -40° to +125°C |
349674006 | Mini50 Sealed Receptacle, Single Row, without CPA, 4 Circuits, Polarization Option B, Light Gray | No | 4 | Black, Gray (Light) | Receptacle | No | Yes | Yes | SPS/Nylon | 3.400/g | 1 | Bag | No | 1.80mm | 1.80mm | B | Yes | No | -40° to +105°C, -40° to +125°C |
349674007 | Mini50 Sealed Receptacle, Single Row, without CPA, 4 Circuits, Polarization Option C, Dark Gray | No | 4 | Black, Gray (Dark) | Receptacle | No | Yes | Yes | SPS/Nylon | 3.188/g | 1 | Bag | No | 1.80mm | 1.80mm | C | Yes | No | -40° to +105°C, -40° to +125°C |
349674008 | Mini50 Sealed Receptacle, Single Row, without CPA, 4 Circuits, Polarization Option D, Stone Gray | No | 4 | Black, Stone Gray | Receptacle | No | Yes | Yes | SPS/Nylon | 3.188/g | 1 | Bag | No | 1.80mm | 1.80mm | D | Yes | No | -40° to +105°C, -40° to +125°C |