産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10085021 | KK Header, Vertical, with Polarizing Backwall, 2 Circuits, Tin (Sn) Plating | No | 2 | 2 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.509/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085031 | KK Header, Vertical, with Polarizing Backwall, 3 Circuits, Tin (Sn) Plating | No | 3 | 3 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 0.784/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085041 | KK Header, Vertical, with Polarizing Backwall, 4 Circuits, Tin (Sn) Plating | No | 4 | 4 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.059/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085051 | KK Header, Vertical, with Polarizing Backwall, 5 Circuits, Tin (Sn) Plating | No | 5 | 5 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.334/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085061 | KK Header, Vertical, with Polarizing Backwall, 6 Circuits, Tin (Sn) Plating | No | 6 | 6 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.700/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085071 | KK Header, Vertical, with Polarizing Backwall, 7 Circuits, Tin (Sn) Plating | No | 7 | 7 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 1.884/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085081 | KK Header, Vertical, with Polarizing Backwall, 8 Circuits, Tin (Sn) Plating | No | 8 | 8 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 2.175/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085091 | KK Header, Vertical, with Polarizing Backwall, 9 Circuits, Tin (Sn) Plating | No | 9 | 9 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 2.434/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085101 | KK Header, Vertical, with Polarizing Backwall, 10 Circuits, Tin (Sn) Plating | No | 10 | 10 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 2.710/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole | |
10085111 | KK Header, Vertical, with Polarizing Backwall, 11 Circuits, Tin (Sn) Plating | No | No | 11 | 11 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 3.007/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole |
10085121 | KK Header, Vertical, with Polarizing Backwall, 12 Circuits, Tin (Sn) Plating | No | 12 | 12 | Natural | 25 | No | 94V-2 | No | No | None | None | Brass | Tin | Tin | Nylon | 3.260/g | 1 | Vertical | Bag | 4.45mm | None | 1.60mm | 5.08mm | 5.08mm | 5.080µm | 5.080µm | No | Partial | Yes | See Product Specification | Through Hole |