産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2257721211 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 0.50m Length, Polarization A, 6 Circuits | No | 0.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 39.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721212 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 1.0m Length, Polarization A, 6 Circuits | No | 1.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 56.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721213 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 1.50m Length, Polarization A, 6 Circuits | No | 1.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 72.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721214 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 2.0m Length, Polarization A, 6 Circuits | No | 2.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 89.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721411 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 0.50m Length, Polarization A, 6 Circuits | No | 0.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 52.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721412 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 1.0m Length, Polarization A, 6 Circuits | No | 1.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 68.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721413 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 1.50m Length, Polarization A, 6 Circuits | No | 1.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 85.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257721414 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 2.0 Cable, 2.0m Length, Polarization A, 6 Circuits | No | 2.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 101.000/g | 2 | Carton | 1.27mm | No | USB 2.0 | 28, 24 |
2257722311 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 0.50m Length, Polarization A, 12 Circuits | No | 0.50m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 45.000/g | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 |
2257722312 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 1.0m Length, Polarization A, 12 Circuits | No | 1.0m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 64.000/g | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 |
2257722313 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 1.50m Length, Polarization A, 12 Circuits | No | 1.50m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 84.000/g | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 |
2257722314 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 2.0m Length, Polarization A, 12 Circuits | No | 2.0m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 103.000/g | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 |
2257722511 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 0.50m Length, Polarization A, 12 Circuits | No | 0.50m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 61.000/g | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 |
2257722512 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 1.0m Length, Polarization A, 12 Circuits | No | 1.0m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 | |
2257722513 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 1.50m Length, Polarization A, 12 Circuits | No | 1.50m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 | |
2257722514 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, USB 3.0 Cable, 2.0m Length, Polarization A, 12 Circuits | No | 2.0m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | USB 3.0 | 28, 24 | |
2257724212 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 1.0m Length, Polarization A, 6 Circuits | No | 1.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 47.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257724213 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 1.50m Length, Polarization A, 6 Circuits | No | 1.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 | |
2257724214 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 2.0m Length, Polarization A, 6 Circuits | No | 2.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 72.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257724218 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 4.0m Length, Polarization A, 6 Circuits | No | 4.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 121.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257724412 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 1.0m Length, Polarization A, 6 Circuits | No | 1.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 57.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257724413 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 1.50m Length, Polarization A, 6 Circuits | No | 1.50m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 | |
2257724414 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 2.0m Length, Polarization A, 6 Circuits | No | 2.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 82.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257724418 | HSAutoLink II Sealed Plug-to-HSAutoLink II Sealed Plug Off-the-Shelf (OTS) Cable Assembly, LVDS 2-Wire Cable, 4.0m Length, Polarization A, 6 Circuits | No | 4.0m | 6 | 6 | Black | Male-Male | Yes | Gold | Tin | 132.000/g | 2 | Carton | 1.27mm | No | LVDS 2-Wire | 28 |
2257725312 | HSAutoLink II Unsealed Plug-to-HSAutoLink II Unsealed Plug Off-the-Shelf (OTS) Cable Assembly, High-Bandwidth LVDS 2-Pair Cable, 1.0m Length, Polarization A, 12 Circuits | No | 1.0m | 12 | 12 | Black | Male-Male | Yes | Gold | Tin | 2 | Carton | 1.27mm | No | High-Bandwidth LVDS 2-Pair | 28 |