産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2186721001 | zCD-to-zCD (CDFP-to-CDFP) Gen 5 Cable Assembly, 30 AWG, 0.2m Length | No | Woven Braid | 0.20m | 120 | 120 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | 4 | Bag | 0.75mm | Pull Tab | No | Twinax | 8.50mm | 30 |
2186721002 | zCD-to-zCD (CDFP-to-CDFP) Gen 5 Cable Assembly, 30 AWG, 0.4m Length | No | Woven Braid | 0.40m | 120 | 120 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | 4 | Bag | 0.75mm | Pull Tab | No | Twinax | 8.50mm | 30 |
2186721003 | zCD-to-zCD (CDFP-to-CDFP) Gen 5 Cable Assembly, 30 AWG, 0.6m Length | No | Woven Braid | 0.60m | 120 | 120 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | 4 | Bag | 0.75mm | Pull Tab | No | Twinax | 8.50mm | 30 |
2186721004 | zCD-to-zCD (CDFP-to-CDFP) Gen 5 Cable Assembly, 30 AWG, 0.8m Length | No | Woven Braid | 0.80m | 120 | 120 | Plug/Plug | Yes | Zinc Die Cast | 1.000/g | 4 | Bag | 0.75mm | Pull Tab | No | Twinax | 8.50mm | 30 |
2186721005 | zCD-to-zCD (CDFP-to-CDFP) Gen 5 Cable Assembly, 30 AWG, 1.0m Length | No | Woven Braid | 1.0m | 120 | 120 | Plug/Plug | Yes | Zinc Die Cast | 4 | Bag | 0.75mm | Pull Tab | No | Twinax | 8.50mm | 30 |