産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2164001021 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin Plated, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 18.865/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001022 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin Plated, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 31.216/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001023 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin Plated, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 55.918/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001031 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin Plated, 3 Circuits, Black | No | 150.00mm | 3 | 3 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 27.787/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001032 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin Plated, 3 Circuits, Black | No | 300.00mm | 3 | 3 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 46.313/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001033 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin Plated, 3 Circuits, Black | No | 600.00mm | 3 | 3 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 83.366/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001041 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin Plated, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 36.709/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001042 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin Plated, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 61.411/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001043 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin Plated, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 110.815/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001061 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 150.00mm Length, Tin Plated, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 59.494/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001062 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 300.00mm Length, Tin Plated, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 96.545/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |
2164001063 | Mega-Fit Female-to-Mega-Fit Female Off-the-Shelf (OTS) Cable Assembly, Single Row, 600.00mm Length, Tin Plated, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | High Conductivity Copper | Tin | Tin | Nylon | 170.653/g | 1 | No | Bag | 5.70mm | No | Crimp or Compression | UL 1015 | 12 |