産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2163011102 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 2.263/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011104 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 3.964/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011105 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 5.665/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011106 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 600.00mm Length, 18 AWG, Black | No | 600.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 7.422/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011112 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 16 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 3.033/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011113 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 16 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 4.234/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011114 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 5.435/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011115 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 16 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 7.836/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011116 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 600.00mm Length, 16 AWG, Black | No | 600.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 10.317/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011122 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 150.00mm Length, 14 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 5.737/g | Bag | Yes | Crimp or Compression | TXL | 14 |
2163011123 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 225.00mm Length, 14 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 8.167/g | Bag | Yes | Crimp or Compression | TXL | 14 |
2163011124 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 300.00mm Length, 14 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 10.597/g | Bag | Yes | Crimp or Compression | TXL | 14 |
2163011125 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 450.00mm Length, 14 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 15.457/g | Bag | Yes | Crimp or Compression | TXL | 14 |
2163011126 | Pre-Crimped Lead MX150 Female-to-Pigtail, Tin (Sn) Plating, 600.00mm Length, 14 AWG, Black | No | 600.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Tin | 20.479/g | Bag | Yes | Crimp or Compression | TXL | 14 |
2163011202 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 18 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 2.307/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011203 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 18 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 3.157/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011204 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 18 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 4.008/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011205 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 18 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 5.709/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011206 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 600.00mm Length, 18 AWG, Black | No | 600.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 7.466/g | Bag | Yes | Crimp or Compression | TXL | 18 |
2163011212 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 16 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 3.077/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011213 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 225.00mm Length, 16 AWG, Black | No | 225.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 4.278/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011214 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 300.00mm Length, 16 AWG, Black | No | 300.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 5.479/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011215 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 450.00mm Length, 16 AWG, Black | No | 450.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 7.880/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011216 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 600.00mm Length, 16 AWG, Black | No | 600.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 10.361/g | Bag | Yes | Crimp or Compression | TXL | 16 |
2163011222 | Pre-Crimped Lead MX150 Female-to-Pigtail, Gold (Au) Plating, 150.00mm Length, 14 AWG, Black | No | 150.00mm | 1 | 1 | Black | Female-Pigtail | High Performance Alloy (HPA) | Gold | 5.781/g | Bag | Yes | Crimp or Compression | TXL | 14 |