産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2153251021 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 9.186/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251022 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 15.555/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251023 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 28.294/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251041 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 17.687/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251042 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 30.426/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251043 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 55.903/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251061 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 26.189/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251062 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 45.297/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251063 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 83.513/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251081 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 34.689/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251082 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 300.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 60.166/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251083 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 8 Circuits, Black | No | 600.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 111.121/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251101 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 150.00mm | 10 | 10 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 43.193/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251102 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 300.00mm | 10 | 10 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 75.039/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153251103 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Tin (Sn) Plating, 10 Circuits, Black | No | 600.00mm | 10 | 10 | Black | Female-Female | Yes | Brass | Tin | Tin | Nylon | 138.732/g | 2 | No | Bag | 4.20mm | 0.889µm | 0.889µm | No | Crimp or Compression | UL 1015 | 16 |
2153252021 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 150.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 9.164/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252022 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 300.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 15.530/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252023 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 2 Circuits, Black | No | 600.00mm | 2 | 2 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 28.272/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252041 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 17.645/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252042 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 30.384/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252043 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 55.861/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252061 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 26.126/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252062 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 300.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 45.234/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252063 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 600.00mm Length, Gold (Au) Plating, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 83.449/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |
2153252081 | Mini-Fit Jr. Female-to-Mini-Fit Jr. Female Off-the-Shelf (OTS) Cable Assembly, Dual Row, 150.00mm Length, Gold (Au) Plating, 8 Circuits, Black | No | 150.00mm | 8 | 8 | Black | Female-Female | Yes | Brass | Gold | Tin | Nylon | 34.604/g | 2 | No | Bag | 4.20mm | 0.762µm | 0.762µm | No | Crimp or Compression | UL 1015 | 16 |