産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2152721603 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.1°C(±0.44%) Tolerance, Black | No | 25.00mm | 1 | 1 | Black | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152721605 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.1°C(±0.44%) Tolerance, Black | No | 40.00mm | 1 | 1 | Black | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 |
2152721607 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.1°C(±0.44%) Tolerance, Black | No | 100.00mm | 1 | 1 | Black | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152722603 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.2°C(±0.88%) Tolerance, Black | No | 25.00mm | 1 | 1 | Black | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152722605 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.2°C(±0.88%) Tolerance, Black | No | 40.00mm | 1 | 1 | Black | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 |
2152722607 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with ±0.2°C(±0.88%) Tolerance, Black | No | 100.00mm | 1 | 1 | Black | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152723003 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 100kOhm Resistance at 25°C with 1% Tolerance, Red | No | 25.00mm | 1 | 1 | Red | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152723005 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 100kOhm Resistance at 25°C with 1% Tolerance, Red | No | 40.00mm | 1 | 1 | Red | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 |
2152723007 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 100kOhm Resistance at 25°C with 1% Tolerance, Red | No | 100.00mm | 1 | 1 | Red | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152723103 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 1kOhm Resistance at 25°C with 1% Tolerance, Green | No | 25.00mm | 1 | 1 | Green | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152723105 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 1kOhm Resistance at 25°C with 1% Tolerance, Green | 40.00mm | 1 | 1 | Green | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 | |
2152723107 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 1kOhm Resistance at 25°C with 1% Tolerance, Green | No | 100.00mm | 1 | 1 | Green | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152723203 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 2.25kOhm Resistance at 25°C with 1% Tolerance, Green | No | 25.00mm | 1 | 1 | Green | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152723205 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 2.25kOhm Resistance at 25°C with 1% Tolerance, Green | 40.00mm | 1 | 1 | Green | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 | |
2152723207 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 2.25kOhm Resistance at 25°C with 1% Tolerance, Green | No | 100.00mm | 1 | 1 | Green | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152723303 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 3kOhm Resistance at 25°C with 1% Tolerance, Black | 25.00mm | 1 | 1 | Black | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 | |
2152723305 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 3kOhm Resistance at 25°C with 1% Tolerance, Black | 40.00mm | 1 | 1 | Black | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 | |
2152723307 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 3kOhm Resistance at 25°C with 1% Tolerance, Black | 100.00mm | 1 | 1 | Black | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 | |
2152723403 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 4.7kOhm Resistance at 25°C with 1% Tolerance, Black | No | 25.00mm | 1 | 1 | Black | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152723405 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 4.7kOhm Resistance at 25°C with 1% Tolerance, Black | No | 40.00mm | 1 | 1 | Black | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 |
2152723407 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 4.7kOhm Resistance at 25°C with 1% Tolerance, Black | No | 100.00mm | 1 | 1 | Black | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 |
2152723503 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 5kOhm Resistance at 25°C with 1% Tolerance, Red | No | 25.00mm | 1 | 1 | Red | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |
2152723505 | Epoxy Coated NTC Thermistor Cables, 40.00mm Length, 3892 Beta Value with 1% Tolerance, 5kOhm Resistance at 25°C with 1% Tolerance, Red | No | 40.00mm | 1 | 1 | Red | N/A | Yes | 0.150/g | Bag | Yes | N/A | 28 |
2152723507 | Epoxy Coated NTC Thermistor Cables, 100.00mm Length, 3892 Beta Value with 1% Tolerance, 5kOhm Resistance at 25°C with 1% Tolerance, Red | 100.00mm | 1 | 1 | Red | N/A | Yes | 0.320/g | Bag | Yes | N/A | 28 | |
2152723603 | Epoxy Coated NTC Thermistor Cables, 25.00mm Length, 3892 Beta Value with 1% Tolerance, 10kOhm Resistance at 25°C with 1% Tolerance, Black | No | 25.00mm | 1 | 1 | Black | N/A | Yes | 0.110/g | Bag | Yes | N/A | 28 |