産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2132270810 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 8 Circuits, Natural | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132270811 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 8 Circuits, Black | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132270830 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 8 Circuits, Natural | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132270831 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132270870 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 8 Circuits, Natural | No | 8 | 8 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132270871 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 8 Circuits, Black | No | 8 | 8 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271010 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 10 Circuits, Natural | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271011 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 10 Circuits, Black | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271030 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 10 Circuits, Natural | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271031 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271070 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 10 Circuits, Natural | No | 10 | 10 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271071 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 10 Circuits, Black | No | 10 | 10 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271210 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 12 Circuits, Natural | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271211 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 12 Circuits, Black | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271230 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271231 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271270 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 12 Circuits, Natural | No | 12 | 12 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271271 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 12 Circuits, Black | No | 12 | 12 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271410 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 14 Circuits, Natural | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271411 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 14 Circuits, Black | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount | |
2132271430 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271431 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.38µm Gold (Au) Plating, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.381µm | 0.381µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271470 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 14 Circuits, Natural | No | 14 | 14 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271471 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.76µm Gold (Au) Plating, 14 Circuits, Black | No | 14 | 14 | Black | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.762µm | 0.762µm | Yes | No | No | -40° to +105°C | Surface Mount |
2132271610 | 1.50mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Dual Row, Surface Mount, Vertical, 0.10µm Gold (Au) Plating, 16 Circuits, Natural | 16 | 16 | Natural | 30 | No | Yes | Yes | Yes | Copper Alloy | Gold | Polyamide | 2 | Vertical | Embossed Tape on Reel | No | Yes | 1.50mm | 1.50mm | 0.102µm | 0.102µm | Yes | No | No | -40° to +105°C | Surface Mount |