産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2121320002 | 1.00mm Pitch Pico-EZmate Plus Receptacle Housing, Single Row, 2 Circuits, Black | 2 | Black | Receptacle | No | None | Yes | Polyamide | 7.100/mg | 1 | Bag | No | 1.00mm | Yes | -40° to +105°C | |
2121320003 | 1.00mm Pitch Pico-EZmate Plus Receptacle Housing, Single Row, 3 Circuits, Black | 3 | Black | Receptacle | No | None | Yes | Polyamide | 9.500/mg | 1 | Bag | No | 1.00mm | Yes | -40° to +105°C | |
2121320004 | 1.00mm Pitch Pico-EZmate Plus Receptacle Housing, Single Row, 4 Circuits, Black | No | 4 | Black | Receptacle | No | None | Yes | Polyamide | 11.900/mg | 1 | Bag | No | 1.00mm | Yes | -40° to +105°C |
2121320005 | 1.00mm Pitch Pico-EZmate Plus Receptacle Housing, Single Row, 5 Circuits, Black | No | 5 | Black | Receptacle | No | None | Yes | Polyamide | 14.300/mg | 1 | Bag | No | 1.00mm | Yes | -40° to +105°C |
2121320006 | 1.00mm Pitch Pico-EZmate Plus Receptacle Housing, Single Row, 6 Circuits, Black | 6 | Black | Receptacle | No | None | Yes | Polyamide | 16.600/mg | 1 | Bag | No | 1.00mm | Yes | -40° to +105°C |