産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2083932003 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 20 Circuits, Natural | No | No | 20 | 20 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 626.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.760µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083932005 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 20 Circuits, Natural | No | No | 20 | 20 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 626.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083932007 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 20 Circuits, Natural | No | No | 20 | 20 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 626.500/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083933003 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 30 Circuits, Natural | No | No | 30 | 30 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 853.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.760µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083933005 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 30 Circuits, Natural | No | No | 30 | 30 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 853.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083933007 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 30 Circuits, Natural | No | No | 30 | 30 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 853.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083934003 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.76µm Gold Plated, Inner Positive Lock, 40 Circuits, Natural | No | No | 40 | 40 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 1084.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.760µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083934005 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.38µm Gold Plated, Inner Positive Lock, 40 Circuits, Natural | No | No | 40 | 40 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 1084.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.380µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |
2083934007 | 1.00mm Pitch, Pico-Clasp Low-Halogen PCB Header, Dual Row, Right-Angle, Surface Mount, 0.10µm Gold Plated, Inner Positive Lock, 40 Circuits, Natural | No | No | 40 | 40 | Natural | 30 | No | No | No | None | Yes | Phosphor Bronze | Gold | Gold | Nylon | 1084.000/mg | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.00mm | 1.00mm | 0.102µm | 0.102µm | Yes | Yes | Yes | No | -40° to +105°C | Surface Mount |