産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2082440200 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key A, Black, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440201 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key B, White, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440202 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key C, Blue, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440203 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key D, Claret Violet, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440204 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key E, Green, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440205 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key F, Brown, 50 Ohms | No | N/A | Plug | Yes | 7.600/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440206 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key G, Gray, 50 Ohms | No | N/A | Plug | Yes | 7.514/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |
2082440210 | High-Speed FAKRA Mini (HFM) Quad Header, 2x2, Right-Angle, Through Hole, Key Z, Water Blue, 50 Ohms | No | N/A | Plug | Yes | 7.744/g | Right Angle | Embossed Tape on Reel | No | N/A | Through Hole | No | N/A |