産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2081001054 | Impulse 90 Ohm 3-Pair Orthogonal Daughtercard, 2.00mm Pitch, Unguided, 14 Columns, 42 Differential Pair | No | 84 | 84 | Black | 200 | No | No | None | High Performance Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 22.439/g | 14 | 3 | 6 | Right Angle | Tray | 1.30mm | No | None | 1.00mm | 2.00mm | 2.00mm | 0.762µm | -55° to +85°C | Through Hole - Compliant Pin |
2081009012 | Impulse 90 Ohm 3-Pair Orthogonal Daughtercard, 2.00mm Pitch, Unguided, 8 Columns, 24 Differential Pair | No | 48 | 48 | Black | 200 | No | No | None | High Performance Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 12.916/g | 8 | 3 | 6 | Right Angle | Tray | 1.30mm | No | None | 1.00mm | 2.00mm | 2.00mm | 0.762µm | -55° to +85°C | Through Hole - Compliant Pin |