産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2018410030 | MultiCat High-Power Inline Receptacle Housing, 3 Circuits, Black, Key A | No | 3 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 5.780/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410031 | MultiCat High-Power Inline Receptacle Housing, 3 Circuits, Gray, Key B | No | 3 | Gray | 94V-0 | Receptacle | No | Yes | Yes | PEI | 5.784/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410040 | MultiCat High-Power Inline Receptacle Housing, 4 Circuits, Black, Key A | No | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 7.371/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410041 | MultiCat High-Power Inline Receptacle Housing, 4 Circuits, Gray, Key B | No | 4 | Gray | 94V-0 | Receptacle | No | Yes | Yes | PEI | 7.371/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410130 | MultiCat High-Power Inline Receptacle Housing with CPA, 3 Circuits, Black, Key A | No | 3 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 6.160/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410131 | MultiCat High-Power Inline Receptacle Housing with CPA, 3 Circuits, Gray, Key B | No | 3 | Gray | 94V-0 | Receptacle | No | Yes | Yes | PEI | 6.164/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410140 | MultiCat High-Power Inline Receptacle Housing with CPA, 4 Circuits, Black, Key A | No | 4 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 7.751/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |
2018410141 | MultiCat High-Power Inline Receptacle Housing with CPA, 4 Circuits, Gray, Key B | No | 4 | Gray | 94V-0 | Receptacle | No | Yes | Yes | PEI | 7.751/g | 1 | Partitioned Carton | No | 7.40mm | Yes | -40° to +150°C |