産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190080001 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.611/g | Flag | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | ||
190080002 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.614/g | Flag | Bag | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | ||
190080004 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.611/g | Flag | Adhesive Tape on Reel | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190080006 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.713/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190080007 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.713/g | Flag | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190080008 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.611/g | Flag | Reel | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | |
190080009 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.623/g | Flag | Reel | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | ||
190080013 | Flag Krimptite Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.620/g | Flag | Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 18, 20, 22 | ||
190080019 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.676/g | Flag | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190080022 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.676/g | Flag | Adhesive Tape on Reel | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190080024 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.741/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190080027 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.741/g | Flag | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190080028 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.676/g | Flag | Reel | No | 0.51mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 |
190080029 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.676/g | Flag | Reel | No | 0.81mm | 4.75mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190080031 | Flag Krimptite Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Metal Strip, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.611/g | Flag | Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 14, 16 | 1.30-2.00 | |
190080038 | Flag Krimptite Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.785/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 12, 14 | ||
190080039 | Flag Krimptite Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.785/g | Flag | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 12, 14 | |
190080063 | Flag Krimptite Quick Disconnect, Female, for 10-12 (3.30 to 5.00mm²) Wire, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.970/g | Flag | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | Crimp or Compression | 10, 12 |