産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
02062131 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1854, Male, with Tin (Sn) Plated Brass Contact, 30-24 AWG, Reel | Male | Brass | Tin | Tin | 0.160/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A | |
02062132 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1854, Male, with Tin (Sn) Plated Brass Contact, 30-24 AWG, Bag | Male | Brass | Tin | Tin | 0.160/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A | |
02066130 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1854, Male, with Gold (Au) Plated Brass Contact, 30-24 AWG, Reel | No | Male | Brass | Gold | Gold | 0.419/g | Reel | 0.381µm | 0.254µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A |
02066135 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1854, Male, with Gold (Au) Plated Brass Contact, 30-24 AWG, Bag | Male | Brass | Gold | Gold | 0.419/g | Bag | 0.381µm | 0.254µm | Crimp or Compression | 1.02-2.29mm | 24, 26, 28, 30 | N/A | |
39000280 | 1.57mm Diameter, Standard .062\ Pin and Socket Crimp Terminal, Series 1854, 3.68mm Pitch, Male, Tin (Sn) Plated Brass Contact, 28-22 AWG, Reel | Male | Brass | Tin | Tin | 143.400/mg | Reel | 0.889µm | 0.889µm | Crimp or Compression | 1.10-1.50mm | 22, 24, 26, 28 | N/A |