産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1731130001 | FCT High-Density D-Sub Connector, Female, Right-Angle, PCB Through Hole, Gold Plating, Grounding Bracket with Snap-in, 44 Circuits | No | 44 | 44 | Black | Female | Copper Alloy | PBT | Steel | 3 | Right-Angle | Carton | Rear | Thread-In | 9.55mm | Yes | Yes | 1.60mm | 1.98mm | 2.54mm | Gold over Nickel | Nickel | Yes | Yes | 1 | -55° to +105°C | Through Hole | No | IP20 | |
1731130002 | FCT High-Density D-Sub Crimp Housing, Male, 15 Circuits | No | 0 | 15 | Black | Male | PBT | Steel | 4.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130021 | FCT High-Density D-Sub Crimp Housing, Male, 44 Circuits | No | 0 | 44 | Black | Male | PBT | Steel | 9.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130022 | FCT High-Density D-Sub Crimp Housing, Male, 62 Circuits | No | 0 | 62 | Black | Male | PBT | Steel | 13.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130023 | FCT High-Density D-Sub Connector, Female, Right-Angle, PCB Through Hole, Gold Plating, Grounding Bracket with Snap-in, 62 Circuits | No | 62 | 62 | Black | Female | Copper Alloy | PBT | Steel | 24.000/g | 3 | Right-Angle | Tray | Rear | Thread-In | 9.55mm | Yes | Yes | 1.60mm | 1.98mm | 2.54mm | Gold over Nickel | Nickel | Yes | Yes | 1 | -55° to +105°C | Through Hole | No | IP20 |
1731130058 | FCT High-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 15 Circuits | No | 15 | 15 | Black | Male | Copper Alloy | PBT | Steel | 5.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130059 | FCT High-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 15 Circuits | No | 15 | 15 | Black | Female | Copper Alloy | PBT | Steel | 6.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130060 | FCT High-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 26 Circuits | No | 26 | 26 | Black | Male | Copper Alloy | PBT | Steel | 7.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130061 | FCT High-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 26 Circuits | No | 26 | 26 | Black | Female | Copper Alloy | PBT | Steel | 8.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130062 | FCT High-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 44 Circuits | No | 44 | 44 | Black | Male | Copper Alloy | PBT | Steel | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | ||||
1731130063 | FCT High-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 44 Circuits | No | 44 | 44 | Black | Female | Copper Alloy | PBT | Steel | 12.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130064 | FCT High-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 62 Circuits | No | 62 | 62 | Black | Male | Copper Alloy | PBT | Steel | 14.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130065 | FCT High-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 62 Circuits | No | 62 | 62 | Black | Female | Copper Alloy | PBT | Steel | 16.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130066 | FCT High-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, 78 Circuits | No | 78 | 78 | Black | Male | Copper Alloy | PBT | Steel | 18.000/g | 4 | Straight | Tray | Rear | Flange | No | None | 2.08mm | 2.08mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | |||
1731130067 | FCT High-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, 78 Circuits | No | 78 | 78 | Black | Female | Copper Alloy | PBT | Steel | 4 | Straight | Tray | Rear | Flange | No | None | 2.08mm | 2.08mm | Gold over Nickel | Nickel | Yes | 1 | -55° to +105°C | Solder Cup | No | IP20 | ||||
1731130068 | FCT High-Density D-Sub Connector, Female, Straight, PCB Through Hole, Gold Plating, 6.60mm Snap-in Bolt, 15 Circuits | No | 15 | 15 | Black | Female | Copper Alloy | PBT | Steel | 6.800/g | 3 | Straight | Carton | Rear | Thread-In | 9.50mm | Yes | Yes | 1.60mm | 1.98mm | 1.98mm | Gold over Nickel | Tin | Yes | Yes | 1 | -55° to +105°C | Through Hole | No | IP20 |
1731130070 | FCT High-Density D-Sub Connector, Female, Straight, PCB Through Hole, Gold Plating, 62 Circuits | No | 62 | 62 | Black | Female | Copper Alloy | PBT | Steel | 16.000/g | 3 | Straight | Tray | Rear | Flange | 9.50mm | Yes | Yes | 1.60mm | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | Yes | 1 | -55° to +105°C | Through Hole | No | IP20 |
1731130071 | FCT High-Density D-Sub Crimp Housing, Male, 26 Circuits | No | 0 | 26 | Black | Male | PBT | Steel | 5.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130072 | FCT High-Density D-Sub Crimp Housing, Male, 78 Circuits | No | 0 | 78 | Black | Male | PBT | Steel | 14.000/g | 4 | Straight | Tray | Rear | Flange | No | None | 2.08mm | 2.08mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130073 | FCT High-Density D-Sub Crimp Housing, Female, 15 Circuits | No | 0 | 15 | Black | Female | PBT | Steel | 5.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130074 | FCT High-Density D-Sub Crimp Housing, Female, 26 Circuits | No | 0 | 26 | Black | Female | PBT | Steel | 5.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130075 | FCT High-Density D-Sub Crimp Housing, Female, 44 Circuits | No | 0 | 44 | Black | Female | PBT | Steel | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | ||||||
1731130076 | FCT High-Density D-Sub Crimp Housing, Female, 62 Circuits | No | 0 | 62 | Black | Female | PBT | Steel | 15.000/g | 3 | Straight | Tray | Rear | Flange | No | None | 1.98mm | 1.98mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130077 | FCT High-Density D-Sub Crimp Housing, Female, 78 Circuits | No | 0 | 78 | Black | Female | PBT | Steel | 17.000/g | 4 | Straight | Tray | Rear | Flange | No | None | 2.08mm | 2.08mm | Nickel | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | |||||
1731130078 | FCT High-Density D-Sub Connector, Male, Straight, PCB Through Hole, Gold Plating, 15 Circuits | No | 15 | 15 | Black | Male | Copper Alloy | PBT | Steel | 5.000/g | 3 | Straight | Tray | Rear | Flange | 9.50mm | Yes | Yes | 1.60mm | 1.98mm | 1.98mm | Gold over Nickel | Nickel | Yes | Yes | 1 | -55° to +105°C | Through Hole | No | IP20 |