産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1725123212 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 12 Signal Circuits, 2 Power Circuits | 14 | Black | 94V-0 | Receptacle | No | None | None | PBT | 11.130/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C | |
1725123218 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 18 Signal Circuits, 2 Power Circuits | 20 | Black | 94V-0 | Receptacle | No | None | None | PBT | 11.650/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C | |
1725123224 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 24 Signal Circuits, 2 Power Circuits | No | 26 | Black | 94V-0 | Receptacle | No | None | None | PBT | 12.130/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123412 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 12 Signal Circuits, 4 Power Circuits | No | 16 | Black | 94V-0 | Receptacle | No | None | None | PBT | 14.770/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123418 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 18 Signal Circuits, 4 Power Circuits | No | 22 | Black | 94V-0 | Receptacle | No | None | None | PBT | 15.260/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123424 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 24 Signal Circuits, 4 Power Circuits | No | 28 | Black | 94V-0 | Receptacle | No | None | None | PBT | 15.750/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123612 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 12 Signal Circuits, 6 Power Circuits | No | 18 | Black | 94V-0 | Receptacle | No | None | None | PBT | 18.410/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123618 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 18 Signal Circuits, 6 Power Circuits | No | 24 | Black | 94V-0 | Receptacle | No | None | None | PBT | 18.900/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |
1725123624 | EXTreme Ten60Power Panel-to-Board Receptacle Housing, 24 Signal Circuits, 6 Power Circuits | No | 30 | Black | 94V-0 | Receptacle | No | None | None | PBT | 19.340/g | 1, 3 | Tray | Yes | 2.00mm, 5.50mm, 7.50mm | Yes | No | -40° to +105°C |