産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1712961105 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, Lead Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.019/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961107 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.014/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961117 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.465/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961127 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Duel Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Lead Free | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.902/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961137 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 10 Columns, 150 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 150 | 150 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 3.452/g | 10 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961605 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 16 Columns, 240 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.46mm, MAPS, Lead Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.796/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961607 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 16 Columns, 240 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.791/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961608 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Open Endwall, 16 Columns, 240 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, MAPS, Lead Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 4.796/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961617 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 16 Columns, 240 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.238/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961618 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Left Endwall, 16 Columns, 240 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, MAPS, Lead Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.243/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961627 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Dual Endwall, 16 Columns, 240 Circuits, Pin Length 4.90mm, Plated Through Hole Dimension 0.39mm, Matte Tin, 0.254µm Gold | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.675/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.254µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |
1712961638 | Impact 100 Ohm 5 Pair Vertical Backplane Header, Unguided, Right Endwall, 16 Columns, 240 Circuits, Pin Length 5.50mm, Plated Through Hole Dimension 0.39mm, MAPS, Lead Free | No | 240 | 240 | Black | 200 | No | 94V-0 | No | None | High Performance Alloy (HPA) | Gold | Tin | High Temperature Thermoplastic | 5.234/g | 16 | 5 | 15 | Vertical | Tray | 1.40mm | No | None | 1.00mm | 1.90mm | 1.90mm | 0.762µm | No | No | -55° to +85°C | Through Hole - Compliant Pin |