産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1710908401 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 1 Split Power Circuit, Press Fit Tail | No | 1 | 1 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 6.092/g | 1 | Right Angle | Tray | 3.28mm | No | None | 1.58mm | 8.00mm | Yes | Yes | 1sp - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908402 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 2 Split Power Circuit, Press Fit Tail | No | 2 | 2 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 9.637/g | 1 | Right Angle | Tray | 3.28mm | No | None | 1.58mm | 8.00mm | Yes | Yes | 2sp - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908403 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 3 Split Power Circuit, Press Fit Tail | No | 3 | 3 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 13.182/g | 1 | Right Angle | Tray | 3.28mm | No | None | 1.58mm | 8.00mm | Yes | Yes | 3sp - 0s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908411 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 1 Split Power Circuit, 15 Signal Circuits, Press Fit Tail | No | 16 | 16 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 9.259/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 15s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908412 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 2 Split Power Circuits, 15 Signal Circuits, Press Fit Tail | No | 17 | 17 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 12.804/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 2sp - 15s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908413 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 3 Split Power Circuits, 15 Signal Circuits, Press Fit Tail | No | 18 | 18 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 16.349/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 3sp - 15s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908416 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 1 Split Power Circuit, 30 Signal Circuits, Press Fit Tail | No | 31 | 31 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 11.384/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 30s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908417 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 2 Split Power Circuits, 30 Signal Circuits, Press Fit Tail | No | 32 | 32 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 14.929/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 2sp - 30s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908418 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 3 Split Power Circuits, 30 Signal Circuits, Press Fit Tail | No | 33 | 33 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 18.474/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 3sp - 30s | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908421 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 1 Split Power Circuit, 15 Signal Circuits, 1 Split Power Circuit, Press Fit Tail | No | 17 | 17 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 12.804/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 15s - 1sp | No | -40° to +105°C | Through Hole - Compliant Pin |
1710908426 | EXTreme Ten60Power Right-Angle Receptacle with Guides, 1 Split Power Circuit, 30 Signal Circuits, 1 Split Power Circuit, Press Fit Tail | No | 32 | 32 | Black | 200 | 94V-0 | No | Side, Yes | None | None | 10.00mm | High Conductivity Copper | Gold | Tin | Liquid Crystal Polymer | 14.929/g | 1, 5 | Right Angle | Tray | 2.50mm, 3.28mm | No | None | 1.58mm | 2.00mm, 8.00mm | Yes | Yes | 1sp - 30s - 1sp | No | -40° to +105°C | Through Hole - Compliant Pin |