産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600140011 | stAK50h Hybrid Receptacle, 28 Circuits, Key 1, Dark Gray, Bag | 28 | Gray (Dark) | Receptacle | No | Yes | Yes | SPS | 4.919/g | 5 | Bag | No | 2.00mm, 4.00mm | 2.00mm, 4.00mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600140012 | stAK50h Hybrid Receptacle, 28 Circuits, Key 2, Light Green, Bag | 28 | Green (Light) | Receptacle | No | Yes | Yes | SPS | 4.919/g | 5 | Bag | No | 2.00mm, 4.00mm | 2.00mm, 4.00mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600140013 | stAK50h Hybrid Receptacle, 28 Circuits, Key 3, Light Gray, Bag | 28 | Gray (Light) | Receptacle | No | Yes | Yes | SPS | 4.919/g | 5 | Bag | No | 2.00mm, 4.00mm | 2.00mm, 4.00mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600140014 | stAK50h Hybrid Receptacle, 28 Circuits, Key 4, Black, Bag | 28 | Black | Receptacle | No | Yes | Yes | SPS | 4.800/g | 5 | Bag | No | 2.00mm, 4.00mm | 2.00mm, 4.00mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |