産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151320400 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 4 Circuits, Black | No | 50.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 0.981/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320401 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 4 Circuits, Black | No | 100.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.621/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320402 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 4 Circuits, Black | No | 150.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.261/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320403 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 4 Circuits, Black | No | 300.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 4.181/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320405 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 4 Circuits, Black | No | 450.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.101/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320406 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 4 Circuits, Black | No | 600.00mm | 4 | 4 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 8.021/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320500 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 5 Circuits, Black | No | 50.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.218/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320501 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 5 Circuits, Black | No | 100.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.018/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320502 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 5 Circuits, Black | No | 150.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.818/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320503 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 5 Circuits, Black | No | 300.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 5.040/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320505 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 5 Circuits, Black | No | 450.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 7.618/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320506 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 5 Circuits, Black | No | 600.00mm | 5 | 5 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 10.018/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320600 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 6 Circuits, Black | No | 50.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.452/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320601 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 6 Circuits, Black | No | 100.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.412/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320602 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 6 Circuits, Black | No | 150.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.372/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320603 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 6 Circuits, Black | No | 300.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 6.565/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320605 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 6 Circuits, Black | No | 450.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 9.132/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320606 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 6 Circuits, Black | No | 600.00mm | 6 | 6 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 12.012/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320700 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 7 Circuits, Black | No | 50.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.687/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320701 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 100.00mm Length, 7 Circuits, Black | No | 100.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 2.807/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320702 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 150.00mm Length, 7 Circuits, Black | No | 150.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 3.927/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320703 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 300.00mm Length, 7 Circuits, Black | No | 300.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 7.287/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320705 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 450.00mm Length, 7 Circuits, Black | No | 450.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 10.647/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320706 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 600.00mm Length, 7 Circuits, Black | No | 600.00mm | 7 | 7 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 14.007/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |
151320800 | Pico-Lock-to-Pico-Lock Off-the-Shelf (OTS) Cable Assembly, 1.50mm Pitch, Single Row, 50.00mm Length, 8 Circuits, Black | No | 50.00mm | 8 | 8 | Black | Female-Female | Yes | Copper Alloy | Gold | Tin | High Temperature Thermoplastic | 1.923/g | 1 | No | Bag | 1.50mm | No | Crimp or Compression | UL 1061 | 24 |