産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1510132006 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 6 Circuits, 0.76µm Gold (Au) Plating, 2.60mm Tail Length, Tube, Lead-Free | No | No | 6 | 6 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.837/g | 2 | Vertical | Tube | 2.60mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510132008 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 8 Circuits, 0.76µm Gold (Au) Plating, 2.60mm Tail Length, Tube, Lead-Free | No | No | 8 | 8 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.001/g | 2 | Vertical | Tube | 2.60mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510132016 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 16 Circuits, 0.76µm Gold (Au) Plating, 2.60mm Tail Length, Tube, Lead-Free | No | 16 | 16 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.585/g | 2 | Vertical | Tube | 2.60mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510132210 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 10 Circuits, 0.76µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | No | 10 | 10 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.145/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510132216 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 16 Circuits, 0.76µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | No | 16 | 16 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.600/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510132316 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 16 Circuits, 0.76µm Gold (Au) Plating, 3.50mm Tail Length, Tube, Lead-Free | No | No | 16 | 16 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.618/g | 2 | Vertical | Tube | 3.50mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510132504 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 4 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 4 | 4 | Black | 25 | No | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.688/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | ||
1510132506 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 6 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 6 | 6 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.830/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510132508 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 8 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 8 | 8 | Black | 25 | No | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.992/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | ||
1510132510 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 10 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 10 | 10 | Black | 25 | No | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.125/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | ||
1510132512 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 12 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 12 | 12 | Black | 25 | No | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.273/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | ||
1510132514 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 14 Circuits, 0.76µm Gold (Au) Plating, 2.10mm Tail Length, Tube, Lead-Free | No | 14 | 14 | Black | 25 | No | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.421/g | 2 | Vertical | Tube | 2.10mm | Yes | None | 2.00mm | 2.00mm | 0.762µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | ||
1510133204 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 4 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 4 | 4 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.696/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133206 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 6 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 6 | 6 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.842/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133208 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 8 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 8 | 8 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.008/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133210 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 10 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | No | 10 | 10 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.144/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510133212 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 12 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 12 | 12 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.296/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133214 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 14 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 14 | 14 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.448/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133216 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 16 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 16 | 16 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.599/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133218 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 18 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 18 | 18 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.749/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133220 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 20 Circuits, 0.38µm Gold (Au) Plating, 3.00mm Tail Length, Tube, Lead-Free | No | 20 | 20 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.901/g | 2 | Vertical | Tube | 3.00mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole | |
1510133312 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 12 Circuits, 0.38µm Gold (Au) Plating, 3.50mm Tail Length, Tube, Lead-Free | No | No | 12 | 12 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.310/g | 2 | Vertical | Tube | 3.50mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510133408 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 8 Circuits, 0.38µm Gold (Au) Plating, 4.50mm Tail Length, Tube, Lead-Free | No | No | 8 | 8 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.035/g | 2 | Vertical | Tube | 4.50mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510133410 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 10 Circuits, 0.38µm Gold (Au) Plating, 4.50mm Tail Length, Tube, Lead-Free | No | No | 10 | 10 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 1.178/g | 2 | Vertical | Tube | 4.50mm | Yes | None | 2.00mm | 2.00mm | 0.381µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |
1510134006 | 2.00mm Pitch, Milli-Grid BMI PCB Header, Dual Row, Vertical, Through Hole, 6 Circuits, 0.05µm Gold (Au) Plating, 2.60mm Tail Length, Tube, Lead-Free | No | No | 6 | 6 | Black | 25 | No | 94V-0 | No | Yes | None | None | Phosphor Bronze | Gold | Matte Tin | Liquid Crystal Polymer | 0.836/g | 2 | Vertical | Tube | 2.60mm | Yes | None | 2.00mm | 2.00mm | 0.051µm | 1.270µm | Yes | Yes | Yes | No | -40° to +105°C | Through Hole |