産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150610102 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 2 Circuits | No | 25.00mm | 2 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610103 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 3 Circuits | No | 25.00mm | 3 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610104 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 4 Circuits | No | 25.00mm | 4 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610105 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 5 Circuits | No | 25.00mm | 5 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610106 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 6 Circuits | No | 25.00mm | 6 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610107 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 7 Circuits | No | 25.00mm | 7 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610108 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 8 Circuits | No | 25.00mm | 8 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610109 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 9 Circuits | No | 25.00mm | 9 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610110 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 10 Circuits | No | 25.00mm | 10 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610111 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 11 Circuits | No | 25.00mm | 11 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610112 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 12 Circuits | No | 25.00mm | 12 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610113 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 13 Circuits | No | 25.00mm | 13 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610114 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 14 Circuits | No | 25.00mm | 14 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610115 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 15 Circuits | No | 25.00mm | 15 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610116 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 16 Circuits | No | 25.00mm | 16 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610117 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 17 Circuits | No | 25.00mm | 17 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610118 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 18 Circuits | No | 25.00mm | 18 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610119 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 19 Circuits | No | 25.00mm | 19 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610120 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 20 Circuits | No | 25.00mm | 20 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610121 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 21 Circuits | No | 25.00mm | 21 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610122 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 22 Circuits | No | 25.00mm | 22 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610123 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 23 Circuits | No | 25.00mm | 23 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610124 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 24 Circuits | No | 25.00mm | 24 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610125 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 25 Circuits | No | 25.00mm | 25 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |
150610126 | 1.00mm Pitch Premo-Flex Round Flat Cable (RFC) Jumpers, Round Throughout (Type C), 25.00mm Cable Length, Tin (Sn) Plating, 26 Circuits | No | 25.00mm | 26 | C (round throughout) | Direct to Board | Tin | Bag | 1.00mm | -40° to +105°C | Solder | Round Flex Cable | 28 |