産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
150230241 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 51.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230251 | 0.50mm Pitch Premo-Flex LVDS Jumper, 51.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 51.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230441 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 102.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230451 | 0.50mm Pitch Premo-Flex LVDS Jumper, 102.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 102.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230641 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 152.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230651 | 0.50mm Pitch Premo-Flex LVDS Jumper, 152.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 152.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230841 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 203.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150230851 | 0.50mm Pitch Premo-Flex LVDS Jumper, 203.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 203.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150231041 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 254.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150231051 | 0.50mm Pitch Premo-Flex LVDS Jumper, 254.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 254.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150231241 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 305.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150231251 | 0.50mm Pitch Premo-Flex LVDS Jumper, 305.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 305.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150232441 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 41 Circuits | No | 610.00mm | 41 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |
150232451 | 0.50mm Pitch Premo-Flex LVDS Jumper, 610.00mm Cable Length, Gold (Au) Plating, 51 Circuits | No | 610.00mm | 51 | A (same side) | High-Speed | Polyester | Gold | Bag | 0.50mm | -40° to +80°C | FFC Connector | Flat Cable | N/A |