産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1301800059 | 1/2\ Gasket Seal - .725\ Inner Diameter | No | 0.900/g | Bag | ||||||||||||
1301800151 | Bumper (217) Tubelight | No | N/A | N/A | N/A | N/A | N/A | No | N/A | N/A | N/A | N/A | Nitrile Rubber 80 Shore A | 301.638/g | None | Carton |
1301800163 | 3/8\ Cord Grip Grommet, F1 Body Size, 7.92-9.53mm (.312-.375\) Cord Diameter, Gray | No | N/A | 4.989/g | ||||||||||||
1301800179 | Car Bumper Hazard lamp | No | N/A | N/A | N/A | N/A | General | No | N/A | 31.24mm (1.230") | N/A | 84.58mm (3.330") | N/A | 58.513/g | None | Carton |
1301800181 | Guard for Car Bumper Hazard Lamp | No | N/A | N/A | N/A | N/A | General | Yes | N/A | N/A | N/A | N/A | N/A | 81.646/g | None | Carton |
1301800182 | Handle and End for Car Bumper Lamp | No | N/A | N/A | N/A | N/A | General | No | N/A | N/A | N/A | N/A | N/A | 47.627/g | None | Carton |
1301800186 | 3/8\ Cord Grip Grommet, F1 Body Size, 6.35-7.92mm (.250-.312\) Cord Diameter, Black | No | N/A | 5.443/g | ||||||||||||
1301800278 | 3/4\ Cord Grip Grommet, F3 Body Size, 11.10-14.27mm (.437-.562\) Cord Diameter, Black | No | N/A | 15.422/g | ||||||||||||
1301800279 | 3/4\ Cord Grip Grommet, F3 Body Size, 12.70-15.88mm (.500-.625\) Cord Diameter, Gray | No | N/A | 11.339/g | ||||||||||||
1301800280 | 3/4\ Cord Grip Grommet, F3 Body Size, 14.27-17.45mm (.562-.687\) Cord Diameter, Green | N/A | 12.246/g | |||||||||||||
1301800281 | 3/4\ Cord Grip Grommet, F3 Body Size, 15.88-19.05mm (.625-.750\) Cord Diameter, Orange | No | N/A | 10.432/g | ||||||||||||
1301800282 | 1\ Cord Grip Grommet, F4 Body Size, 14.27-17.45mm (.562-.687\) Cord Diameter, Green | No | N/A | 28.122/g | ||||||||||||
1301800283 | 1\ Cord Grip Grommet, F4 Body Size, 15.88-19.05mm (.625-.750\) Cord Diameter, Orange | No | N/A | 25.854/g | ||||||||||||
1301800284 | 1\ Cord Grip Grommet, F4 Body Size, 20.62-23.80mm (.812-.937\) Cord Diameter, Gray | No | N/A | 19.504/g | ||||||||||||
1301800285 | 1\ Cord Grip Grommet, F4 Body Size, 25.40-28.58mm (1.000-1.125\) Cord Diameter, Black | No | N/A | 4.980/g | ||||||||||||
1301800286 | 1/2\ Cord Grip Grommet, F2 Body Size, 7.92-9.53mm (.312-.375\) Cord Diameter, Gray | No | N/A | 9.071/g | ||||||||||||
1301800287 | 1/2\ Cord Grip Grommet, F2 Body Size, 9.53-11.10mm (.375-.437\) Cord Diameter, Green | No | N/A | 8.618/g | ||||||||||||
1301800288 | 1/2\ Cord Grip Grommet, F2 Body Size, 12.70-14.27mm (.500-.562\) Cord Diameter, Black | No | N/A | 5.896/g | ||||||||||||
1301800289 | 1/2\ Cord Grip Grommet, F2 Body Size, 14.27-15.88mm (.562-.625\) Cord Diameter, Gray | No | N/A | 4.535/g | ||||||||||||
1301800308 | 1 1/4\ Cord Grip Grommet, F5 Body Size, 19.05-22.23mm (.750-.875\) Cord Diameter, Orange | No | N/A | 33.565/g | ||||||||||||
1301800309 | 1 1/4\ Cord Grip Grommet, F5 Body Size, 22.23-28.58mm (.875-1.000\) Cord Diameter, Yellow | N/A | 25.401/g | |||||||||||||
1301800310 | 1 1/4\ Cord Grip Grommet, F5 Body Size, 25.40-28.58mm (1.000-1.125\) Cord Diameter, Black | No | N/A | 22.226/g | ||||||||||||
1301800311 | 1 1/4\ Cord Grip Grommet, F5 Body Size, 19.05-22.23mm (.750-.875\) Cord Diameter, Green | No | N/A | 16.329/g | ||||||||||||
1301800312 | 1 1/4\ Cord Grip Grommet, F5 Body Size, 19.05-22.23mm (.750-.875\) Cord Diameter, Gray | No | N/A | 7.711/g | ||||||||||||
1301800314 | MAX-LOC O-Ring, 1/2\ NPT | No | 0.907/g |