産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1301250001 | Wire Rope Festoon Car Round, 23.11mm (.910\) Cable Height - Maximum | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | N/A | Nylon | Steel - Sealed Ball Bearing | 1 | Individual Carton | N/A | N/A | 121.92 mpm (400 fpm) | Round | |||||
1301250002 | Wire Rope Festoon Car Round, 31.75mm (1.250\) Cable Height - Maximum | No | 31.75mm (1.250") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 137.92mm (5.430") | 86.25mm (3.400") | N/A | Nylon | Steel - Sealed Ball Bearing | 1 | Individual Carton | N/A | N/A | 121.92 mpm (400 fpm) | Round | |||||
1301250004 | Wire Rope Festoon Car Flat | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | N/A | Nylon | Steel - Sealed Ball Bearing | 1 | Individual Carton | 35.05mm (1.380") | N/A | 121.92 mpm (400 fpm) | Flat | ||||
1301250006 | Wire Rope Festoon End Clamp Flat | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | N/A | Light | N/A | N/A | N/A | Nylon | Steel - Sealed Ball Bearing | Individual Carton | 35.05mm (1.380") | N/A | 121.92 mpm (400 fpm) | Flat | |||||
1301250009 | Wire Rope Festoon Saddle Assembly (.490-.910\) Diameter | No | 23.11mm (.910") | 4.08kg (9.0 lb) | N/A | Light | N/A | N/A | N/A | Nylon | Steel - Sealed Ball Bearing | Individual Carton | N/A | N/A | 121.92 mpm (400 fpm) | Round | ||||||
1301250014 | Wire Rope Festoon System Flat Cable Hardware Kit, 7.92m (25.0') | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 2 | Individual Carton | 35.05mm (1.380") | 0.33m (1.07') | 7.13m (23.40' ) | N/A | 121.92 mpm (400 fpm) | Flat | 7.92m (26.0') |
1301250016 | Wire Rope Festoon System Flat Cable 13.11m (43.0') | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 4 | Individual Carton | 35.05mm (1.380") | 0.54m (1.78') | 12.01m (39.40' ) | N/A | 121.92 mpm (400 fpm) | Flat | 13.11m (43.0') |
1301250018 | Wire Rope Festoon System Flat Cable 18.30m (60.0') | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 6 | Individual Carton | 35.05mm (1.380") | 0.77m (2.53') | 16.79m (55.10' ) | N/A | 121.92 mpm (400 fpm) | Flat | 18.30m (60.0') |
1301250020 | Wire Rope Festoon System Flat Cable 23.47m (77.0') | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 8 | Individual Carton | 35.05mm (1.380") | 0.96m (3.15') | 21.58m (70.80' ) | N/A | Flat | 23.47m (77.0') | |
1301250022 | Wire Rope Festoon System Round Cable Hardware Kit, 6.10m (20.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 2 | Individual Carton | N/A | 0.28m (.93') | 6.86m (22.50' ) | N/A | Round | 6.10m (20.0') | ||
1301250024 | Wire Rope Festoon System Round Cable Hardware Kit, 10.67m (35.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 4 | Individual Carton | N/A | 0.43m (1.40') | 11.61m (38.10' ) | N/A | Round | 10.67m (35.0') | ||
1301250027 | Wire Rope Festoon System Round Cable Hardware Kit, 15.24m (50.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 6 | Individual Carton | N/A | 0.60m (1.97') | 16.38m (53.75' ) | N/A | Round | 15.24m (50.0') | ||
1301250029 | Wire Rope Festoon System Round Cable Hardware Kit, 19.81m (65.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 8 | Individual Carton | N/A | 0.77m (2.53') | 21.09m (69.20' ) | N/A | Round | 19.81m (65.0') | ||
1301250031 | Wire Rope Festoon System Round Cable 6.40m (21.0') | No | 31.75mm (1.250") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 137.92mm (5.430") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 2 | Individual Carton | N/A | 0.28m (.93') | 7.16m (23.50' ) | N/A | Round | 6.40m (21.0') | ||
1301250033 | Wire Rope Festoon System Round Cable 11.28m (37.0') | No | 31.75mm (1.250") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 137.92mm (5.430") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 4 | Individual Carton | N/A | 0.43m (1.40') | 12.22m (40.10' ) | N/A | Round | 11.28m (37.0') | ||
1301250035 | Wire Rope Festoon System Round Cable 15.85m (52.0') | No | 31.75mm (1.250") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 137.92mm (5.430") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Steel - Sealed Ball Bearing | 6 | Individual Carton | N/A | 0.60m (1.97') | 16.95m (55.60' ) | N/A | Round | 15.85m (52.0') | ||
1301250039 | Wire Rope Festoon System Flat Cable, 7.92m (25.0') | No | 6.86mm (.270") | 60.45mm (2.380") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 115.06mm (4.530") | 1.22m (4.0') | N/A | Nylon | Nylon | 2 | Individual Carton | 35.05mm (1.380") | 0.33m (1.07') | 7.13m (23.40' ) | N/A | Flat | 7.92m (26.0') | |
1301250042 | Wire Rope Festoon System Round Cable 6.10m (20.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Nylon | 2 | Individual Carton | N/A | 0.28m (.93') | 6.86m (22.50' ) | N/A | Round | 6.10m (20.0') | ||
1301250043 | Wire Rope Festoon System Round Cable 10.67m (35.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Nylon | 4 | Individual Carton | N/A | 0.43m (1.40') | 11.61m (38.10' ) | N/A | Round | 10.67m (35.0') | ||
1301250044 | Wire Rope Festoon System Round Cable, 15.24m (50.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Nylon | 6 | Individual Carton | N/A | 0.60m (1.97') | 16.38m (53.75' ) | N/A | Round | 15.24m (50.0') | ||
1301250045 | Wire Rope Festoon System Round Cable 19.81m (65.0') | No | 23.11mm (.910") | 4.08kg (9.0 lb) | 51.40mm (2.024") | Light | 127.00mm (5.000") | 86.25mm (3.400") | 1.22m (4.0') | N/A | Nylon | Nylon | 8 | Individual Carton | N/A | 0.77m (2.53') | 21.09m (69.20' ) | N/A | Round | 19.81m (65.0') | ||
1301250046 | Wire Rope Festoon Hardware Kit | No | N/A | Light | N/A | N/A | N/A | Nylon | Individual Carton | N/A | N/A | N/A | ||||||||||
1301250047 | Wire Rope Festoon Wire | No | N/A | Light | N/A | N/A | #16 Gauge, Steel | Nylon | Individual Carton | N/A | N/A | N/A |