産業とアプリケーション
- 品番
- 1301250044
- カテゴリ
- Festoons
Physical Specifications
- Cable Height Maximum
- 23.11mm (.910")
- Combined Cable Weight Max Car
- 4.08kg (9.0 lb)
- Depth
- 51.40mm (2.024")
- Duty
- Light
- Height
- 127.00mm (5.000")
- Length
- 86.25mm (3.400")
- Loop Depth
- 1.22m (4.0')
- Material Metal
- N/A
- Material Resin
- Nylon
- Material Wheel
- Nylon
- Number Of Cars
- 6
- Packaging Type
- Individual Carton
- Saddle Radius
- N/A
- Storage Length
- 0.60m (1.97')
- System Length
- 16.38m (53.75' )
- Thread Size
- N/A
- Wire Cable Type
- Round
- Working Travel
- 15.24m (50.0')
キーワード: 130125-0044, 1301250044
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed